Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Square-Duct Wireways
Schneider Eletric LJB1265 Picture

LJB1265

Product Logo
Schneider Eletric LJB1265 Picture
LJB1265
Product Logo

WIREWAY 12 x 6 - N12 - 5 ft lg

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 846.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Straight length
    Range
    SQUARE-Duct
    Length
    5 ft (1.52 m)
    Cross Section
    12 x 6 in
    Enclosure Rating
    NEMA 12
    Enclosure Material
    Steel 14 gauge without knock-outs
    Finish
    Gray polyester powder ANSI 49
    Cover Type
    Hinged and gasketed cover
    Certifications
    UL Listed
    Ordering and shipping details
    Category
    01424 - LJB WIREWAY, NEMA 12
    Discount Schedule
    PE9
    GTIN
    00785901204626
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    54.8 lb(US) (24.86 kg)
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 5/12/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/6/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LJB1265 : WIREWAY 12 x 6 - N12 - 5 ft lg
    Description
    WIREWAY 12 x 6 - N12 - 5 ft lg
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    WIREWAY 12 x 6 - N12 - 5 ft lg
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LJB1265 : WIREWAY 12 x 6 - N12 - 5 ft lg
    Description
    WIREWAY 12 x 6 - N12 - 5 ft lg
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    WIREWAY 12 x 6 - N12 - 5 ft lg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.