Schneider Electric USA Website

Welcome to our website.

Select your location

View all   TeSys D Contactors
Schneider Eletric LX1D4G5 Picture
Discontinued

LX1D4G5

Schneider Eletric LX1D4G5 Picture
Discontinued
LX1D4G5

coil LX1-D - 127 V AC 50Hz

Show more characteristics
LX1D4G5  has not been replaced. Please contact your customer care center for more information.
  • 72.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1D4
    [Uc] control circuit voltage
    127 V AC 50 Hz
    product compatibility
    LC1D25...D32
    Complementary
    range compatibility
    contactor
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    00785901874744
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 369.2 KB
    Date 3/10/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /