USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys F Contactors
Schneider Eletric LX1FX048 Picture
Discontinued

LX1FX048

Schneider Eletric LX1FX048 Picture
Discontinued
LX1FX048

contactor coil - LX1F - 48 V AC - 50/60 Hz

Show more characteristics
LX1FX048LX1FX048  has not been replaced. Please contact your customer care center for more information.
  • Price*
    795.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LX1FX
    range compatibility
    TeSys F LC1F contactor
    product compatibility
    LC1F780
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    48 V AC 50/60 Hz
    mechanical durability
    5 Mcycles
    maximum operating rate
    600 cyc/h 131 °F (55 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    Ordering and shipping details
    Category
    22341-CONTACTOR,D,K,&F ACCESS
    Discount Schedule
    I12
    GTIN
    03389110209013
    Package weight(Lbs)
    6.79 lb(US) (3.080 kg)
    Returnability
    No
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 391.6 KB
    Date 12/18/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /