USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all TeSys Integral 18, 32, 63
Schneider Eletric LX1LD030 Picture
Discontinued

LX1LD030

Schneider Eletric LX1LD030 Picture
Discontinued
LX1LD030

TeSys Integral - coil - 36 V AC 60 Hz

Show more characteristics
LX1LD030LX1LD030  has not been replaced. Please contact your customer care center for more information.
  • Price*
    144.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product or component type
    Coil
    range compatibility
    TeSys Integral contactor breaker
    device short name
    LX1
    control circuit type
    AC 60 Hz
    [Uc] control circuit voltage
    36 V AC 60 Hz
    average resistance
    0.503 Ohm 68 °F (20 °C)
    inductance of closed circuit
    0.106 H
    Complementary
    control circuit voltage limits
    Operational 0.85...1.1 Uc 131 °F (55 °C))
    Drop-out 0.25...0.7 Uc 131 °F (55 °C))
    inrush power in VA
    420…500 VA 60 Hz 0.55
    hold-in power consumption in VA
    24…36 VA 60 Hz 0.28
    Environment
    net weight
    0.66 lb(US) (0.3 kg)
    Ordering and shipping details
    Category
    18402-WORLD SERVICE PARTS(CONTROL ACCESS)
    Discount Schedule
    CP10
    GTIN
    03389110246438
    Package weight(Lbs)
    0.66 lb(US) (0.300 kg)
    Returnability
    No
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A5 - All in one motor starters - Integral 63 (Version 5.0)
    Description
    TeSys - chapter A5 - All in one motor starters - Integral 63
    Size pdf
    Size 3.6 MB
    Date 5/15/19
    Description
    TeSys - chapter A5 - All in one motor starters - Integral 63
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A5 - Démarreurs tout-en-un Integral 63 (Version 3.0)
    Description
    Présentation des démarreurs-moteurs tout en un Intégral 63 : contacteurs/disjoncteurs, contacteurs/disjoncteurs/inverseurs, sans ou avec module de protection réglable.
    Size pdf
    Size 3.8 MB
    Date 6/11/19
    Description
    Présentation des démarreurs-moteurs tout en un Intégral 63 : contacteurs/disjoncteurs, contacteurs/disjoncteurs/inverseurs, sans ou avec module de protection réglable.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 696.7 KB
    Date 7/17/18
    Files in document
    stp
    415.8 KB
    pdf
    281 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LX1LD030_ROHS_DECLARATION
    Description
    LX1LD030_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    LX1LD030_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LX1LD030_REACH_DECLARATION
    Description
    LX1LD030_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    LX1LD030_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    LX1LD030_ROHS_CHINA_DECLARATION
    Description
    LX1LD030_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/12/19
    Description
    LX1LD030_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /