Schneider Electric USA Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium 28 Servo Drives and Motors
Schneider Eletric LXM28AU45M3X Picture

LXM28AU45M3X

Green premium brand logo
Schneider Eletric LXM28AU45M3X Picture
LXM28AU45M3X
Green premium brand logo

motion servo drive - Lexium 28 - three phase 200...230 V - 4.5 kW

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,349.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium 28
    product or component type
    Motion servo drive
    device short name
    LXM28A
    format of the drive
    Compact housing
    line current
    17.9 A 147.1 % 220 V, three phase
    Complementary
    Phase
    Three phase
    [Us] rated supply voltage
    220 V - 10...15 %)three phase
    supply voltage limits
    200…255 V three phase
    supply frequency
    50/60 Hz - 5...5 %
    network frequency
    47.5...63 Hz
    EMC filter
    Without EMC filter
    continuous output current
    22.9 A 8 kHz
    output current 3s peak
    61 A 220 V
    continuous power
    4500 W 220 V
    nominal power
    4.5 kW 220 V 8 kHz
    switching frequency
    8 kHz
    overvoltage category
    III
    maximum leakage current
    1.55 mA
    output voltage
    <= power supply voltage
    electrical isolation
    Between power and control
    type of cable
    Shielded motor cable 32…131 °F (0…55 °C)) copper
    electrical connection
    Spring terminal 6 mm², AWG 10 L1-L2)
    Spring terminal 6 mm², AWG 10 R, S, T)
    Spring terminal 6 mm², AWG 10 U, V, W, PE)
    Spring terminal 6 mm², AWG 10 PA/+, PBe)
    discrete input number
    8 programmable CN1)
    1 pulse train input (PTI) CN1)
    2 fast capture CN1)
    1 safety function STO CN9)
    discrete input voltage
    24 V DC logic
    discrete input logic
    Positive or negative CN1)
    discrete output number
    5 logic output CN1)12...24 V DC
    1 pulse train output (PTO) CN1)
    discrete output voltage
    12...24 V DC
    discrete output logic
    Positive or negative CN1)
    analogue input number
    2
    absolute accuracy error
    0.1 %
    analogue input type
    V_REF voltage analog input - 10...10 V 10 kOhm 14 bits
    T_REF voltage analog input
    control signal type
    Servo motor encoder feedback CN2
    protection type
    Against reverse polarity inputs signal
    Against short-circuits outputs signal
    Overcurrent motor
    Overvoltage motor
    Undervoltage motor
    Overheating motor
    Overload motor
    Overspeed motor
    safety function
    STO (safe torque off), Integrated
    safety level
    SIL 2 IEC 61800-5-2 2007
    SIL 2 IEC 61508-1 2010
    PL d/category 3 EN/ISO 13849-1 2008
    SIL 2 EN/ISO 13849-1 2009/AC
    SIL 2 EN 60204-1 2006
    SIL 2 EN 60204-1 2009/A1
    SIL 2 EN 60204-1 2010/AC
    SIL 2 IEC 62061 2012
    communication interface
    CANopen, Integrated
    CANmotion, Integrated
    connector type
    RJ45 CN4)CANopen, CANmotion
    method of access
    Slave
    transmission rate
    250 kbit/s 328.08…820.21 ft (100…250 m) CANopen, CANmotion
    500 kbit/s 13.12…328.08 ft (4…100 m) CANopen, CANmotion
    1 Mbit/s 13.12 ft (4 m) CANopen, CANmotion
    number of addresses
    1…127 CANopen, CANmotion
    physical interface
    RS485 Modbus Serial line slave
    status LED
    Charge 1 LED Red)
    RUN 1 LED Green)
    Error 1 LED Red)
    signalling function
    Servo status and fault codes five 7-segment display units
    marking
    CULus
    CSA
    CE
    type of cooling
    Integrated fan
    operating position
    Vertical
    product compatibility
    Servo motor BCH2 7.09 in (180 mm), 3 4500 W
    Servo motor BCH2 7.09 in (180 mm), 2 3500 W
    width
    4.57 in (116 mm)
    Maximum Height
    9.21 in (234 mm)
    depth
    7.32 in (186 mm)
    net weight
    7.05 lb(US) (3.2 kg)
    output current 3s peak 2
    61 A 220 V
    output current 3s peak 3
    61 A 220 V
    Environment
    electromagnetic compatibility
    Conducted emission level 3category C3 EN/IEC 61800-3
    standards
    EN/IEC 61800-5-1
    product certifications
    CULus
    CSA
    CE
    IP degree of protection
    IP20
    vibration resistance
    3M4 3 mm 9…200 Hz)IEC 60721-3-3
    shock resistance
    10 gn, type I IEC 60721-3-3
    relative humidity
    5…95 % without condensation
    ambient air temperature for operation
    32…131 °F (0…55 °C)
    ambient air temperature for storage
    -13…149 °F (-25…65 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without derating
    > 3280.84...6561.68 ft (> 1000...2000 m) 1 % per 100 m
    Ordering and shipping details
    Category
    18262 - LEXIUM 23/28 SERVO DRIVES
    Discount Schedule
    PC51
    GTIN
    00785901980544
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.82 lb(US) (4.00 kg)
    Returnability
    No
    Country of origin
    CN
    Packing Units
    Package 1 Height
    7.72 in (196.000 mm)
    Package 1 width
    10.16 in (258.000 mm)
    Package 1 Length
    13.66 in (347.000 mm)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • All Languages21
    • English16
    • French9
    • Spanish8
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Catalog Lexium 28 servo drives and BCH2 servo motors 2018 (Version 4.1)
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    prp.document.label.format pdf
    Size 5.5 MB
    Date 7/31/20
    Description
    This catalog is a guide to Lexium 28 motion control, servo drives, motor starters, protection using fuses, and BCH2 servo motors.
    prp.document.label.format pdf
    Size 10 MB
    Date 7/30/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 28A and BCH2 Servo Drive System, User Guide (Version 03)
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 5/1/19
    Description
    This document describes the functions of the Servo Drive LXM28A and the BCH2 motor.
    Lexium 28A Servo Drive System, Library Guide (Version 02)
    Description
    The function blocks described here are used to control LXM28A drives on CANopen fieldbuses under the SoMachine software environment. The function blocks are compliant with the IEC 61131-3 standard.
    prp.document.label.format pdf
    Size 2 MB
    Date 4/1/17
    Description
    The function blocks described here are used to control LXM28A drives on CANopen fieldbuses under the SoMachine software environment. The function blocks are compliant with the IEC 61131-3 standard.
    LXM28A and BCH2 Servo drive system, Product manual (Version V2.1)
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    prp.document.label.format pdf
    Size 7.9 MB
    Date 4/1/16
    Description
    This manual is valid for LXM28 and BCH2 standard products.
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/1/17
    prp.document.label.format pdf
    Size 8 MB
    Date 4/1/16
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/1/17
    prp.document.label.format pdf
    Size 7.9 MB
    Date 4/1/16
    Certificate
    Format
    Size
    Date
    Add to My Documents
    LXM23_LXM28_LMC_LXM62_UL_cert (Version 1.0)
    Description
    LXM23_LXM28_LMC_LXM62_UL_cert
    prp.document.label.format pdf
    Size 101.2 KB
    Date 9/19/19
    Description
    LXM23_LXM28_LMC_LXM62_UL_cert
    prp.document.label.format pdf
    Size 369.4 KB
    Date 10/4/18
    prp.document.label.format pdf
    Size 613 KB
    Date 9/12/16
    prp.document.label.format pdf
    Size 383 KB
    Date 5/11/16
    prp.document.label.format pdf
    Size 317.1 KB
    Date 8/4/15
    prp.document.label.format pdf
    Size 104.7 KB
    Date 2/10/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LXM28AU45M3X : LXM28AU45M3X_ROHS_CHINA_DECLARATION
    Description
    LXM28AU45M3X_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    LXM28AU45M3X_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 253.5 KB
    Date 12/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 164.6 KB
    Date 11/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LXM28AU45M3X : LXM28AU45M3X_ROHS_DECLARATION
    Description
    LXM28AU45M3X_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    LXM28AU45M3X_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 356.9 KB
    Date 11/1/14
  • View more View less

    Software and Firmware

    Language
    • All Languages5
    • English5
    • Chinese5
    • French4
    • German4
    • Italian4
    • Spanish4
    Software - Hotfix & Patch
    Format
    Size
    Date
    Add to My Documents
    SoMachine Addon LXM28 V4.3.0.215 (Version V4.3.0.215)
    Files in document
    Description
    for LXM28A Firmware V1.50.34
    prp.document.label.format zip
    Size 102.6 MB
    Date 8/3/17
    Files in document
    Description
    for LXM28A Firmware V1.50.34
    Firmware
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 791.8 KB
    Date 9/25/19
    prp.document.label.format zip
    Size 1.2 MB
    Date 8/3/17
    Files in document
    prp.document.label.format zip
    Size 160.9 MB
    Date 6/7/16
    DTM files
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 42.5 MB
    Date 9/19/19