Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerLogic ION8650 series
Schneider Eletric M8650C0C0H6C7A0A Picture

M8650C0C0H6C7A0A

Green premium brand logo
Schneider Eletric M8650C0C0H6C7A0A Picture
M8650C0C0H6C7A0A
Green premium brand logo

ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    device short name
    ION8650C
    product or component type
    Energy and power quality meter
    Complementary
    power quality analysis
    up to the 31st harmonic
    harmonic distortion
    voltage sag and swell detection
    programmablity (logic and math functions)
    device application
    Demand and power factor control
    Equipment monitoring and control
    Load curtailment
    Instrument transformer correction
    Co-generation and IPP monitoring
    Tariff metering
    Energy pulsing and totalisation
    type of measurement
    Current
    Voltage
    Frequency
    Apparent power total
    Power factor total
    Apparent power per phase
    Power factor per phase
    Active power total
    Active power per phase
    Reactive power total
    Reactive power per phase
    supply voltage
    120...277 V AC 47...63 Hz
    65...120 V AC 47...63 Hz
    80...160 V DC
    network frequency
    60 Hz
    outlet standard
    American
    Line Rated Current
    5 A
    1 A
    2 A
    type of network
    3P + N
    3P
    1P + N
    power consumption in VA
    24 VA
    maximum power consumption in VA
    33 VA
    display type
    FSTN transflective LCD
    form designation
    9S 3-element 4
    36S 2½-element 4
    29S 2½-element 4
    sampling rate
    1024 samples/cycle
    measurement current
    0.001…24 A
    input type
    current 0.01...20 A 0.05 Ohm)
    measurement voltage
    57…277 V AC phase to neutral
    100…480 V AC phase to phase
    number of inputs
    0
    measurement accuracy
    Current 0.1 %
    Voltage 0.1 %
    Power 0.1 %
    Power factor 0.1 %
    Frequency 0.001 Hz
    Energy 0.1 %
    accuracy class
    Class 0.2S energy IEC 62053-23
    Class 0.2 energy ANSI C12.20
    Class 0.2S energy IEC 62053-22
    number of outputs
    2 pulse
    communication port protocol
    DNP3 300...115200 bauds
    ION 300...115200 bauds
    Ansi C12.18 <= 19200 bauds
    IEC 61850 ed. 2 10/100 Mbit/s
    TCP/IP 10/100 Mbit/s
    DLMS 300...115200 bauds
    Modbus 57600 bauds
    TCP/IP 300...57600 bauds
    DNP3 10/100 Mbit/s
    ION 10/100 Mbit/s
    ModemGate
    Modbus RTU, slave 300...115200 bauds
    Modbus TCP, slave 10/100 Mbit/s
    EtherGate
    communication port support
    RJ45 Ethernet
    SUB-D 9 RS485/RS232
    Terminal block RS485
    infrared
    RJ11 modem
    time synchronisation protocol
    GPS: Truetime/Datum
    IRIG-B
    data recording
    Data logs
    Harmonics logs
    Event logs
    Time stamping
    Sag and swell logs
    Historical logs
    Revenue logs
    Alarms
    GPS synchronisation
    transmission rate
    10/100 Mbit/s
    300...57600 bauds
    57600 bauds
    <= 19200 bauds
    300...115200 bauds
    memory capacity
    32 MB
    web services
    Robust security logs
    Alarm notification by e-mail
    Web server
    Port addressing user designed
    Ethernet service
    Enable/disable Ethernet protocols
    SNMP-Traps and SYSLOG
    Enable/disable serial ports
    tamperproof of settings
    Protected by access code
    compatibility code
    ION8650C
    Environment
    electromagnetic compatibility
    Electrostatic discharge immunity test IEC 61000-4-2
    Conducted RF disturbances IEC 61000-4-6
    Immunity to impulse waves IEC 61000-4-12
    Electrical fast transient/burst immunity test IEC 61000-4-4
    Susceptibility to electromagnetic fields IEC 61000-4-3
    1.2/50 µs shock waves immunity test IEC 61000-4-5
    Conducted and radiated emissionsB CISPR 22
    mounting mode
    Socket-mounted
    mounting support
    Enclosure door
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    Front face IP65
    Back IP51
    relative humidity
    5…95 %
    pollution degree
    2
    ambient air temperature for operation
    -40…185 °F (-40…85 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    operating altitude
    0...9842.52 ft (0...3000 m)
    standards
    ANSI C12.1
    IEC 62052-11
    width
    7.01 in (178 mm)
    depth
    9.33 in (237 mm)
    height
    7.01 in (178 mm)
    net weight
    15.43 lb(US) (7 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Dichloromethane (Methylene chloride) and Bisphenol A (BPA) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages27
    • English27
    • French1
    • Russian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9.6 MB
    Date 1/1/20
    prp.document.label.format pdf
    Size 112.4 KB
    Date 9/1/19
    prp.document.label.format pdf
    Size 147.4 KB
    Date 7/1/19
    prp.document.label.format pdf
    Size 94.5 KB
    Date 4/3/19
    prp.document.label.format pdf
    Size 3.6 MB
    Date 12/19/18
    prp.document.label.format pdf
    Size 3.5 MB
    Date 12/19/18
    prp.document.label.format chm
    Size 18 MB
    Date 10/16/18
    prp.document.label.format pdf
    Size 257 KB
    Date 6/21/18
    prp.document.label.format pdf
    Size 100.7 KB
    Date 6/21/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 659.6 KB
    Date 11/15/18
    prp.document.label.format pdf
    Size 722 KB
    Date 11/15/18
    prp.document.label.format pdf
    Size 683.5 KB
    Date 11/15/18
    prp.document.label.format pdf
    Size 1.5 MB
    Date 11/15/18
    prp.document.label.format pdf
    Size 262.8 KB
    Date 10/19/18
    prp.document.label.format pdf
    Size 659.6 KB
    Date 3/14/16
    prp.document.label.format pdf
    Size 1.5 MB
    Date 6/12/15
    prp.document.label.format pdf
    Size 102.4 KB
    Date 8/31/11
    prp.document.label.format pdf
    Size 691.2 KB
    Date 8/8/11
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.1 MB
    Date 12/19/18
    prp.document.label.format pdf
    Size 433.5 KB
    Date 12/18/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    M8650C0C0H6C7A0A : ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
    Description
    ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    M8650C0C0H6C7A0A : ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
    Description
    ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    M8650C0C0H6C7A0A : ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
    Description
    ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    ION8650 meter 32MB, 9S/29S/36S, 120VAC/160VDC 60Hz, Full comm No I/O
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 143 KB
    Date 5/6/20
    prp.document.label.format pdf
    Size 472.9 KB
    Date 11/30/17
    prp.document.label.format pdf
    Size 468.1 KB
    Date 11/15/17
    Warranty
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 134.3 KB
    Date 3/17/20
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.