View all
Multi 9

M9F23240
M9F23240
Multi 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityStock - Normally stocked in distribution facility
-
Characteristics
Main range Multi 9product name Multi 9 C60product or component type Miniature circuit-breakerdevice short name C60SPdevice application Distributionpoles description 2Pnumber of protected poles 2Line Rated Current 40 A 77 °F (25 °C) EN/IEC 60947-2network type ACtrip unit technology Thermal-magneticcurve code Dbreaking capacity 10 kA AIR 240 V AC UL 107710 kA AIR 240 V AC CSA C22.2 No 2356 kA Icu 440 V AC EN/IEC 60947-210 kA Icu 415 V AC EN/IEC 60947-220 kA Icu 240 V AC EN/IEC 60947-26 kA Icu 440 V AC GB 14048.210 kA Icu 415 V AC GB 14048.220 kA Icu 240 V AC GB 14048.25 kA AIR 480Y/277 V AC UL 10775 kA AIR 480Y/277 V AC CSA C22.2 No 235suitability for isolation Yes EN/IEC 60947-2standards EN/IEC 60947-2GB 14048.2UL 1077CSA C22.2 No 235product certifications IECCCCURCSAComplementary [Ue] rated operational voltage 240 V AC 50/60 Hz415 V AC 50/60 Hz440 V AC 50/60 Hzmagnetic tripping limit 12 x In +/- 20 % AC[Ics] rated service breaking capacity 4.5 kA 75 % EN/IEC 60947-2 - 440 V AC7.5 kA 75 % EN/IEC 60947-2 - 415 V AC15 kA 75 % EN/IEC 60947-2 - 240 V AC4.5 kA 75 % GB 14048.2 - 440 V AC7.5 kA 75 % GB 14048.2 - 415 V AC15 kA 75 % GB 14048.2 - 240 V AC[Ui] rated insulation voltage 500 V AC EN/IEC 60947-2[Uimp] rated impulse withstand voltage 6 kVEN/IEC 60947-2contact position indicator Yescontrol type Togglelocal signalling ON/OFF indicationmounting mode Clip-onmounting support DIN rail9 mm pitches 4height 3.19 in (81 mm)width 1.42 in (36 mm)depth 2.83 in (72 mm)color Greymechanical durability 20000 cycleselectrical durability 10000 cyclesprovision for padlocking Padlockableconnections - terminals Tunnel type terminal top or bottom) 0.00…0.05 in² (1…35 mm²) AWG 18...AWG 2) - rigidTunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) AWG 18...AWG 3) - flexible with ferruleTunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) AWG 18...AWG 3) - flexiblewire stripping length 0.55 in (14 mm) top or bottomtightening torque 30.98 lbf.in (3.5 N.m) top or bottomearth-leakage protection WithoutEnvironment IP degree of protection IP20IEC 60529IP40 modular enclosure)IEC 60529pollution degree 3 EN/IEC 60947-2tropicalisation 2 IEC 60068-1relative humidity 95 % 131 °F (55 °C)operating altitude 0...6561.68 ft (0...2000 m)ambient air temperature for operation -22…158 °F (-30…70 °C)ambient air temperature for storage -40…176 °F (-40…80 °C)Ordering and shipping details Category 00948 - M9 GEN 2 CB UL1077 / IECDiscount Schedule DE2GTIN 00785901738176Package weight(Lbs) 0.24 kg (0.54 lb(US))Returnability YesCountry of origin FROffer Sustainability Sustainable offer status Green Premium productREACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Environmental Disclosure Circularity Profile No need of specific recycling operationsWEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins. -
View more
Documents
Language- All Languages9
- English9
- French4
CatalogFormatSizeAdd to My DocumentsMulti9 - Catalogue 2019 - Multistandard protection for OEM (Version 2.4)DescriptionSelection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEMSize pdfSize 18.7 MBDate 12/4/19DescriptionSelection of IEC, UL and other standards Multi 9 products : circuit breakers, Residual current devices, with auxiliaries and accessories for machines and various equipments. Dedicated multistandard, worldwide offer for OEMDigest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07Size pdfSize 9.4 MBDate 9/13/19DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07CADFormatSizeAdd to My DocumentsC60SP UL1077 2P (Version 1.0)Files in documentSize zipSize 398.6 KBDate 6/1/16Files in documentCertificateFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsMulti 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077DescriptionMulti 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077Size pdfSize 195.3 KBDate 12/8/19DescriptionMulti 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077Declaration of conformityFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsMulti 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077DescriptionMulti 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077Size pdfSize 195.3 KBDate 12/8/19DescriptionMulti 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077REACh DeclarationFormatSizeAdd to My DocumentsMulti 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077DescriptionMulti 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077Size pdfSize 195.3 KBDate 12/8/19DescriptionMulti 9 - C60SP - MCB - 2P - 40 A - D Curve - 480Y/277 V - 5 kA - UL 1077 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.