Schneider Electric USA Website

Welcome to our website.

Select your location

View all   Type MA_IMA
Schneider Eletric MA1IMA12 Picture

MA1IMA12

Product Logo
Schneider Eletric MA1IMA12 Picture
MA1IMA12
Product Logo

Surge mod IMA - 120kA - 120/240VAC - 1P3W - T2 - CSA

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 575.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection module
    Range
    Surgelogic
    Device Short Name
    IMA
    Accessory Category
    Replacement part
    Complementary
    Surge Current
    120 kA per phase
    Voltage Rating
    120/240 V AC
    Number of Phases
    1 phase
    Wiring Configuration
    3-wire
    Connection
    Terminals
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Status LED green normal operation
    Provided Equipment
    Alarm enable/disable switch
    Mounting Support
    Panel mounting
    Height
    6.25 in (158.8 mm)
    Width
    3.26 in (82.8 mm)
    Depth
    2.69 in (68.3 mm)
    Environment
    Enclosure Rating
    NEMA 2
    Enclosure Material
    black plastic
    Standards
    UL 1449:ed. 4
    UL 1283:ed. 5
    CSA C22.2 No 8:1986
    ANSI/IEEE C62.41
    ANSI/IEEE C62.45
    NEC 285
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08467 - SURGE PROTECTION REPLACEMENT
    Discount Schedule
    DE1B
    GTIN
    00785901292913
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    prp.document.label.format pdf
    Size 530.7 KB
    Date 1/17/20
    Description
    Digest Section 6 - This section of Digest 178 includes selection information for externally mounted SPDs, internally mounted SPDs, nipple-mounted SPDs, and residential SPDs. Replaces Digest 177 section 6; 0100CT1501_SEC-06
    Square D Residential Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    prp.document.label.format pdf
    Size 2.9 MB
    Date 8/23/12
    Description
    This catalog covers Surgelogic models SDSB1175, SDSB1175CB, SDSB1175R,SDSB1175RB whole house surge protective devices and accessories, HEPD HEPD80 Home Electronics Protective Devices, and Square D brand QO and Homeline plug-on surge protective devices. Information included: selection tables, specifications, dimension drawings and wiring diagrams.
    Square D Surgelogic EMA EBA Surge Protective Devices Catalog (Version 1.0)
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/18/09
    Description
    This catalog includes information on application, specifications, replacement modules, wiring diagrams, and dimensions for Surgelogic™ SPDs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 47.1 KB
    Date 11/2/09
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 908.9 KB
    Date 5/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MA1IMA12 : MA1IMA12_ROHS_CHINA_DECLARATION
    Description
    MA1IMA12_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    MA1IMA12_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MA1IMA12 : MA1IMA12_ROHS_DECLARATION
    Description
    MA1IMA12_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    MA1IMA12_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MA1IMA12 : MA1IMA12_REACH_DECLARATION
    Description
    MA1IMA12_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    MA1IMA12_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /