USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type MA_IBA
Schneider Eletric MA3IBA16 Picture

MA3IBA16

Product Logo
Schneider Eletric MA3IBA16 Picture
MA3IBA16
Product Logo

Surge mod IBA - 160kA - 120/240VAC - 3P4W - T2 - CSA

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,625.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection module
    Range
    Surgelogic
    Device Short Name
    IBA
    Accessory Category
    Replacement part
    Complementary
    Surge Current
    160 kA per phase
    Voltage Rating
    120/240 V AC
    Number of Phases
    3 phase
    Wiring Configuration
    4-wire
    Connection
    Terminals
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Status LED green normal operation
    Provided Equipment
    Alarm enable/disable switch
    Height
    6.25 in (158.8 mm)
    Width
    9.92 in (252 mm)
    Depth
    2.69 in (68.3 mm)
    Environment
    Enclosure Rating
    NEMA 2
    Enclosure Material
    black plastic
    Standards
    UL 1449:ed. 4
    UL 1283:ed. 5
    CSA C22.2 No 8:1986
    ANSI/IEEE C62.41
    ANSI/IEEE C62.45
    NEC 285
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08467 - SURGE PROTECTION REPLACEMENT
    Discount Schedule
    DE1B
    GTIN
    00785901293118
    Package weight(Lbs)
    4.17 kg (9.2 lb(US))
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 49.4 KB
    Date 11/2/09
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /