View all
MD50 Switches

MD430MI5

MD430MI5

Switch UL508 NEMA 4X IEC309 600V 30A 3P
Show more characteristics
MD430MI5 has not been replaced. Please contact your customer care center for more information.
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main Range MD50Product Motor Disconnect SwitchCurrent Rating 30 ACertifications UL listedEnclosure Rating NEMA 4X/12 valoxDisconnect Type Non-fusible disconnect switchHorsepower Rating 20 hp 600 V ACIncluded GroundingConduit hubShort Circuit Current Rating 10 kAMounting Type 35 mm DIN railNumber of Poles 3Control Type Selector switch ON-OFF)Phase 3 phaseFor Use With Plug ME430P5WDuty Rating Heavy dutyWire Size AWG 12...AWG 8Wiring Configuration 4-wireOrdering and shipping details Category 00056-DISCONNECT - UL508/IEC309Discount Schedule DE1GTIN 00785901599845Package weight(Lbs) 5.10 lb(US) (2.313 kg)Returnability NoCountry of origin DEOffer Sustainability California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.govContractual warranty Warranty 18 months -
View more
Documents
Language- English1
CADFormatSizeAdd to My DocumentsSize zipSize 745.5 KBDate 10/2/08 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.