Schneider Electric USA Website

Welcome to our website.

Select your location

View all   PowerLogic EM3500 series
Schneider Eletric METSEEM3560 Picture

METSEEM3560

Schneider Eletric METSEEM3560 Picture
METSEEM3560

PowerLogic EM3500 DIN rail meter - BACnet - current transformer

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 940.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    range of product
    PowerLogic EM3500
    device short name
    EM3560
    product or component type
    Energy meter
    metering type
    Current I1, I2, I3, Iavg
    Voltage U21, U32, U13, V1, V2, V3
    Peak demand power PM, QM, SM
    Demand power P, Q, S
    Complementary
    poles description
    3P + N
    type of measurement
    Active and reactive power total
    Active and reactive power per phase
    Apparent power total
    Apparent power per phase
    Power factor total
    Power factor per phase
    Peak demand power
    Current
    Voltage
    Frequency
    device application
    Partial meter
    Sub billing
    accuracy class
    Class 0.2S power IEC 62053-22
    Class 0.2S energy IEC 62053-22
    Class 0.2S power ANSI C12.20
    Class 0.2S energy ANSI C12.20
    measurement accuracy
    Power +/- 0.2 %
    Energy +/- 0.2 %
    input type
    split core current transducer 0.333 V or 1 V
    rated voltage
    90…347 V
    network frequency
    60 Hz
    50 Hz
    technology type
    Electronic
    display type
    Backlit LCD
    measurement current
    5…32000 A
    display digits
    5
    information displayed
    Status and alert
    Communication with system
    Input/output status
    Error
    Tx activity
    Rx activity
    Instant power per usage
    tamperproof of settings
    Protected by access code
    communication port protocol
    BACnet MS/TP 9600 bauds...115200 bauds (automatic detection) - 2-wire
    communication port support
    Screw terminal block RS485
    communication service
    Total cumulated energy
    Total cumulated active energy
    data recording
    Energy consumption logs
    Demand intervals
    Fixed or rolling block
    External synchronisation to communication
    local signalling
    Red LED threshold reached
    Green flashing LED output signal
    number of accumulator inputs
    1 pulse
    number of outputs
    1 alarm output
    buffer size
    32-bit 3
    [Ue] rated operational voltage
    90...347 V AC 50/60 Hz between phase and neutral UL
    156...600 V AC 50/60 Hz between phases UL
    90...300 V AC 50/60 Hz between phase and neutral CE
    125...300 V DC
    power consumption in VA
    5 VA 347 V AC between phase and neutral)
    5 VA 600 V AC between phases)
    power consumption in W
    3 W 300 V
    ride-through time
    100 ms 120 V AC
    mounting mode
    Clip-on
    By screws
    mounting support
    DIN rail
    standards
    UL 508
    CSA C22.2 No 14-05
    IEC 61010-1
    product certifications
    CE IEC 61010
    CULus UL 508
    Environment
    relative humidity
    0…95 %
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…185 °F (-40…85 °C)
    color
    Dark grey
    9 mm pitches
    12
    width
    4.21 in (107 mm)
    height
    3.58 in (91 mm)
    depth
    2.32 in (59 mm)
    Ordering and shipping details
    Category
    09798 - POWERLOGIC EM3500 SERIES
    Discount Schedule
    PL1
    GTIN
    00785901955474
    Returnability
    Yes
    Offer Sustainability
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM3560 : METSEEM3560_ROHS_CHINA_DECLARATION
    Description
    METSEEM3560_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    METSEEM3560_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    METSEEM3560 : METSEEM3560_ROHS_DECLARATION
    Description
    METSEEM3560_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    METSEEM3560_ROHS_DECLARATION
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 744.9 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /