USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Multi 9
Schneider Eletric MG27122 Picture
Discontinued

MG27122

Schneider Eletric MG27122 Picture
Discontinued
MG27122

SUPPLEMENTARY PROTECTOR ACC.ALARM SWITC

Show more characteristics
MG27122  has not been replaced. Please contact your customer care center for more information.
  • Price*
    60.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    Standard
    device short name
    MG
    permissible voltage
    277 V AC
    125 V DC
    range of product
    Multi 9
    Complementary
    contacts composition code
    1A
    1B
    product destination
    NC100 supplementary protector
    Ordering and shipping details
    Category
    00919-NC100 SUPP PROTECTORS
    Discount Schedule
    DE2
    GTIN
    00785901892380
    Package weight(Lbs)
    1.76 oz (49.895 g)
    Returnability
    No
    Country of origin
    ES