Schneider Electric USA Website

Welcome to our website.

Select your location

View all NF Panelboards
Schneider Eletric MH20TK Picture

MH20TK

Product Logo
Schneider Eletric MH20TK Picture
MH20TK
Product Logo

Enclosure Cover Kit - NQNF - Front - 20x20in

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 147.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Front cover kit
    Complementary
    width
    508.00 mm (20 in)
    height
    508.00 mm (20 in)
    tightening torque
    26.55 lbf.in (3 N.m)
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    GTIN
    00785901049180
    Package weight(Lbs)
    3.02 kg (6.66 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MH20TK : MH20TK_ROHS_CHINA_DECLARATION
    Description
    MH20TK_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    MH20TK_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MH20TK : MH20TK_ROHS_DECLARATION
    Description
    MH20TK_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    MH20TK_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MH20TK : MH20TK_REACH_DECLARATION
    Description
    MH20TK_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/27/20
    Description
    MH20TK_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /