Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NQ Panelboards
Schneider Eletric NQMB2Q Picture

NQMB2Q

Green premium brand logo Product Logo
Schneider Eletric NQMB2Q Picture
NQMB2Q
Green premium brand logo Product Logo

NQ Panelboard Acc. Main Breaker Kit 225A, Q Frame

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 780.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Installation kit
    accessory / separate part category
    Installation accessory
    total number of wires
    3
    provided equipment
    Connector 6
    circuit breaker type
    QB
    Complementary
    number of spaces
    30
    42
    84
    72
    54
    Device Application
    QB/QD/QJ/QL circuit breaker 225 A
    tightening torque
    274.37 lbf.in (31 N.m)
    Environment
    product certifications
    CSA
    Ordering and shipping details
    Category
    09151 - NQ RTA PANELBOARDS
    Discount Schedule
    PE1A
    GTIN
    00785901666103
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 18.1 MB
    Date 10/4/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.5 MB
    Date 3/5/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 160.7 KB
    Date 1/4/10
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.2 MB
    Date 8/1/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQMB2Q : NQMB2Q_ROHS_CHINA_DECLARATION
    Description
    NQMB2Q_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    NQMB2Q_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQMB2Q : NQMB2Q_ROHS_DECLARATION
    Description
    NQMB2Q_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    NQMB2Q_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQMB2Q : NQMB2Q_REACH_DECLARATION
    Description
    NQMB2Q_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    NQMB2Q_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /