Schneider Electric USA Website

Welcome to our website.

Select your location

View all NQ Panelboards
Schneider Eletric NQSE342200F Picture

NQSE342200F

Green premium brand logo
Schneider Eletric NQSE342200F Picture
NQSE342200F
Green premium brand logo

NQ Panelboard Serv Entr 200A, 3 Phase, 42 CCT, Flush Mount, 14 in

Show more characteristics
  • 886.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Range
    NQ
    product or component type
    Load Center
    Complementary
    Line Rated Current
    200 A
    [Ue] rated operational voltage
    120/240 V AC
    device mounting
    Flush
    number of circuits
    42
    Phase
    3 phase
    width
    355.60 mm (14 in)
    Environment
    product certifications
    CULus
    NEMA degree of protection
    NEMA Type 1
    Ordering and shipping details
    Category
    39997-CANADIAN PRODUCTS
    Discount Schedule
    NET
    GTIN
    00785901615453
    Package weight(Lbs)
    81.00 lb(US) (36.741 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds and Di-isodecyl phthalate (DIDP) which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.4 MB
    Date 1/20/20
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NQSE342200F : NQSE342200F_ROHS_CHINA_DECLARATION
    Description
    NQSE342200F_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    NQSE342200F_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NQSE342200F : NQSE342200F_ROHS_DECLARATION
    Description
    NQSE342200F_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    NQSE342200F_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NQSE342200F : NQSE342200F_REACH_DECLARATION
    Description
    NQSE342200F_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    NQSE342200F_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /