USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial S3CM
Schneider Eletric NSYCMLAG Picture

NSYCMLAG

Schneider Eletric NSYCMLAG Picture
NSYCMLAG

Lighting unit for SPACIAL S3CM HMI encl., IP 20.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    313.22 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Spacial S3CM
    accessory / separate part category
    Lighting accessory
    product or component type
    Light module
    device application
    Multi-purpose
    Complementary
    rated lamp wattage
    11 W
    [Ue] rated operational voltage
    220...240 V
    bulb base
    2G7
    bulb type
    Fluorescent
    mounting location
    Left or right rail of the frame of the control enclosure
    range compatibility
    Spacial S3CM
    net weight
    3.31 lb(US) (1.5 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480213229
    Package weight(Lbs)
    1.68 kg (3.7 lb(US))
    Returnability
    No
    Country of origin
    ES
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 359.7 KB
    Date 1/1/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /