USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial S3CM
Schneider Eletric NSYCMUCC80 Picture

NSYCMUCC80

Green premium brand logo
Schneider Eletric NSYCMUCC80 Picture
NSYCMUCC80
Green premium brand logo

Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    933.18 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Cable management accessory
    product or component type
    Bent and rotating enclosure fixing
    Application
    Multi-purpose
    mounting location
    On enclosure, in horizontal position
    mounting support
    Option of passing cables through the inside
    For 80 mm square tube
    range compatibility
    Spacial S3CM
    device composition
    fixing elements
    1 rotating fixing
    quantity per set
    Set of 1
    Complementary
    material
    aluminium
    color
    grey RAL 7040)
    surface finish
    Epoxy-polyester powder
    fixing mode
    Fixing through the support surface by 4 screws M8
    operating angle
    310 °
    permanent permissible load
    14.44 lb(US) (6.55 kg)
    height
    5.12 in (130 mm)
    width
    8.27 in (210 mm)
    depth
    8.27 in (210 mm)
    diameter
    5.47 in (139 mm)
    net weight
    9.08 lb(US) (4.12 kg)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480213106
    Package weight(Lbs)
    4.11 kg (9.06 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
    Description
    Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Spacial S3D - Steel Wall Mounting Enclosure (Version 2.0)
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    Size pdf
    Size 391.5 KB
    Date 12/22/15
    Description
    Spacial S3D - Steel Wall Mounting Enclosure
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
    Description
    Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
    Description
    Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    Horizontal rotating fixing, square 80 mm RAL 7040. For S3CM HMI encl.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /