View all
Spacial CRN

NSYCRN86200T
NSYCRN86200T
Spacial CRN tspt door w/o mount.plate. H800xW600xD200 IP66 IK08 RAL7035..
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range Spacialproduct name Spacial CRNApplication Multi-purposeCategory Compact enclosureenclosure nominal height 31.50 in (800 mm)enclosure nominal width 23.62 in (600 mm)enclosure nominal depth 7.87 in (200 mm)installation accessory type Wall-mountingdevice composition 1 body1 cable gland plate1 door1 lockdoor type Glazedmounting plate description Without mounting plateComplementary body type Sides made from a single folded sectionBack welded with double profile forming a protected sealed areanumber of doors Front face 1door opening side Reversible 120 °)lock type 3 mm double-bar locktype of gland plate Standardaccessibility for operation Frontremovable parts Door by hingesCable gland plate by screwsmaterial Body steelDoor steel and security glasssurface finish epoxy-polyester powdercolor grey RAL 7035)standards IEC 62208product certifications CULULnet weight 38.38 lb(US) (17.41 kg)Environment IP degree of protection IP66 IEC 60529IK degree of protection IK08 IEC 62262Ordering and shipping details Category 80034 - ENCLOSURE SYSTEMS WALL MOUNT METALDiscount Schedule ES1GTIN 03606480211836Package weight(Lbs) 17.95 kg (39.58 lb(US))Returnability NoCountry of origin ESOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationToxic heavy metal free YesMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Pro-active China RoHS declaration (out of China RoHS legal scope)Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- English12
CADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for NSYCRN86200T: Spacial CRN tspt door w/o mount.plate. H800xW600xD200 IP66 IK08 RAL7035.. (Version 2.0)Size pdfSize 115.1 KBDate 4/11/19CAD Drawing - 3D STP Format - CRN transparent door without mounting plate H800xW600xD200 (Version 1.0)Files in documentSize zipSize 5.4 MBDate 10/18/16Files in documentEPLAN Macros XML Format Spacial CRN (Version 1.1)Files in documentDescriptionXML Format, no need to have a valid support contract with EPLAN. Please choose ProPanel version for 3D macros. Help file available in a separate file.Size zipSize 6 MBDate 1/30/15Files in documentDescriptionXML Format, no need to have a valid support contract with EPLAN. Please choose ProPanel version for 3D macros. Help file available in a separate file.CRN 800X600x200 glazed door (Version 1.0)Files in documentSize zipSize 19.5 MBDate 1/17/14Files in documentCAD Drawing Package for Spacial CRN Enclosures (Version 1.0)Files in documentDescriptionFormat DWG - 2DSize zipSize 255.7 MBDate 5/28/13Files in documentDescriptionFormat DWG - 2DDXF Drawings for Enclosure CRN 800x600x200 (Version 1.0)DescriptionWhen any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.Size ZIPSize 87.1 KBDate 9/23/10DescriptionWhen any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.BrochureFormatSizeAdd to My DocumentsRittal Competitive Cross Sheets (Version 1.0)Description2-page Competitive Cross Sheet February 2019Size pdfSize 137 KBDate 2/1/19Description2-page Competitive Cross Sheet February 2019Hoffman Competitive Cross Sheets (Version 1.0)Description2-page Competitive Cross Sheet February 2019Size pdfSize 180.4 KBDate 2/1/19Description2-page Competitive Cross Sheet February 2019CertificateFormatSizeAdd to My DocumentsSPACIAL CRN-CRNG Enclosures DEKRA-KEMA Certificate (Version 1.0)Files in documentSize zipSize 8.3 MBDate 4/17/15Files in documentChina RoHS declarationFormatSizeAdd to My DocumentsNSYCRN86200T : NSYCRN86200T_ROHS_CHINA_DECLARATIONDescriptionNSYCRN86200T_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/16/19DescriptionNSYCRN86200T_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsNSYCRN86200T : NSYCRN86200T_ROHS_DECLARATIONDescriptionNSYCRN86200T_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/16/19DescriptionNSYCRN86200T_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsNSYCRN86200T : NSYCRN86200T_REACH_DECLARATIONDescriptionNSYCRN86200T_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/16/19DescriptionNSYCRN86200T_REACH_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.