USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all ClimaSys CU
Schneider Eletric NSYCUS2K5UL Picture

NSYCUS2K5UL

Schneider Eletric NSYCUS2K5UL Picture
NSYCUS2K5UL

ClimaSys indoor slim cooling unit block - 2500W at 230 V - UL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4,787.62 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    ClimaSys
    product name
    CU
    product or component type
    Slim cooling unit block
    mounting type
    Door of enclosure
    type of installation
    Indoor
    product destination
    For enclosure
    mounting mode
    By screws
    input voltage
    230 V 50/60 Hz
    Phase
    1 phase
    cooling power
    8530 Btu/h 50/60 Hz L35-L35
    6312 Btu/h 50/60 Hz L35-L50
    Complementary
    height
    66.77 in (1696 mm)
    width
    19.49 in (495 mm)
    depth
    9.25 in (235 mm)
    Line Rated Current
    10.5 A
    inrush current
    35 A
    power consumption in W
    1340 W 50/60 Hz, L35-L35
    1580 W 50/60 Hz, L35-L50
    energy efficiency ratio
    1.9
    control type
    Electronic controller
    temperature setting range
    68…122 °F (20…50 °C)
    ambient air temperature for operation
    Maximum 122 °F (50 °C)
    Inside the enclosure 68…115 °F (20…46 °C)
    Outside the enclosure 68…122 °F (20…50 °C)
    Noise level
    69 dB EN/ISO 3746
    pressure
    406.11 psi (28 bar)
    Flow rate
    Internal circuit 383056.34 Gal/hr(US) (1450 m3/h) 50/60 Hz
    External circuit 383056.34 Gal/hr(US) (1450 m3/h) 50/60 Hz
    net weight
    171.96 lb(US) (78 kg)
    cooling gas type
    R134a 2.65 lb(US) (1.2 kg))
    Type of filter
    Optional external circuit filter
    protection type
    Thermal protection T 16 A
    Short-circuit protection (magnetic)
    material
    Steel
    color
    Grey RAL 7035)
    Environment
    product certifications
    UL
    IP degree of protection
    IP34 IEC 60529 on the internal circuit)
    IP55 IEC 60529 on the external circuit)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480677038
    Package weight(Lbs)
    64.98 kg (143.26 lb(US))
    Returnability
    No
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.
  • Documents

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for NSYCUS2K5UL: ClimaSys indoor slim cooling unit block - 2500W at 230 V - UL (Version 2.0)
    EPLAN Macros EDZ Format ClimaSys (Version 1.0)
    Date 4/16/19
    Size 104.6 MB
    NSYCUS2K5UL CAD Drawing (Version 1.0)
    Date 5/27/15
    Size 12.3 MB
    NSYCUS2K5UL CAD Cut-out Drawing (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/23/19
    Size 195.3 KB
  • Software and Firmware

    Language
    • English
    • Spanish
    • Russian
    • French
    • Italian
    • German
    Software - Released
    Date
    Size
    Add to My Documents
    ProClima (Version 8.1.3)
    Date 9/26/19
    Size 90.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /