USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all IEC Enclosed Power Distribution Blocks
Schneider Eletric NSYEBAD13618 Picture

NSYEBAD13618

Product Logo
Schneider Eletric NSYEBAD13618 Picture
NSYEBAD13618
Product Logo

Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    110.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    NSYEB
    product or component type
    Power Distribution Block
    Complementary
    [Ue] rated operational voltage
    600 V AC/DC
    Line Rated Current
    335 A copper
    270 A aluminium
    mounting support
    35 mm DIN rail
    electrical connection
    Tin plated aluminium lugs
    number of terminals
    1 line
    8 load
    number of cables
    Line 1, AWG 14...AWG 3/0, copper
    Line 1, AWG 6...AWG 3/0, aluminium
    Line 1, AWG 6...400 kcmil, copper
    Line 1, AWG 6...400 kcmil, aluminium
    Load 8, AWG 14...AWG 2, copper
    Load 8, AWG 6...AWG 2, aluminium
    short-circuit current
    10 kA
    material
    Thermoplastic block
    colour of enclosure
    Grey
    wire stripping length
    Line 25.40 mm (1 in)
    Line 36.58 mm (1.44 in)
    Load 16.00 mm (0.63 in) top
    Load 16.00 mm (0.63 in) bottom
    connections - terminals
    Line lug 42.37 N.m (375 lbf.in) AWG 2/0...400 kcmil copper
    Line lug 31.07 N.m (275 lbf.in) AWG 6...AWG 1/0 copper
    Line lug 42.37 N.m (375 lbf.in) AWG 2/0...400 kcmil aluminium
    Line lug 31.07 N.m (275 lbf.in) AWG 6...AWG 1/0 aluminium
    Line lug 13.56 N.m (120 lbf.in) AWG 1...AWG 3/0 copper
    Line lug 9.04 N.m (80 lbf.in) AWG 6...AWG 2 copper
    Line lug 4.52 N.m (40 lbf.in) AWG 14...AWG 8 copper
    Line lug 13.56 N.m (120 lbf.in) AWG 1...AWG 3/0 aluminium
    Line lug 9.04 N.m (80 lbf.in) AWG 6...AWG 2 aluminium
    Load lug 9.04 N.m (80 lbf.in) AWG 6...AWG 2 copper
    Load lug 4.52 N.m (40 lbf.in) AWG 14...AWG 8 copper
    Load lug 9.04 N.m (80 lbf.in) AWG 6...AWG 2 aluminium
    height
    111.51 mm (4.39 in)
    tightening torque
    Line 375 lb.in, AWG 2/0...400 kcmil, copper
    Line 275 lb.in, AWG 6...AWG 1/0, copper
    Line 375 lb.in, AWG 2/0...400 kcmil, aluminium
    Line 275 lb.in, AWG 6...AWG 1/0, aluminium
    Line 120 lb.in, AWG 1...AWG 3/0, copper
    Line 80 lb.in, AWG 6...AWG 2, copper
    Line 40 lb.in, AWG 14...AWG 8, copper
    Line 120 lb.in, AWG 1...AWG 3/0, aluminium
    Line 80 lb.in, AWG 6...AWG 2, aluminium
    Load 80 lb.in, AWG 6...AWG 2, copper
    Load 40 lb.in, AWG 14...AWG 8, copper
    Load 80 lb.in, AWG 6...AWG 2, aluminium
    width
    57.40 mm (2.26 in)
    depth
    79.76 mm (3.14 in)
    product compatibility
    NSYEBP2 AWG 2)
    NSYEBP20 AWG 2/0)
    NSYEBP400 400 kcmil)
    Environment
    product certifications
    UL recognized E60616 CCN XCFR2
    CE
    CSA file 70361 class 6228 01
    dielectric strength
    1000 V 0.29 in² (185 mm²) IEC 60947-7-1
    ambient air temperature for operation
    -40…125 °C (-40…257 °F)
    Ordering and shipping details
    Category
    21713 - IEC ENCLOSED POWER DISTR BLOCKS
    Discount Schedule
    CP1
    GTIN
    00785901630364
    Package weight(Lbs)
    0.35 kg (0.78 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 24: Terminal Blocks (Version 1.0)
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Size pdf
    Size 2.8 MB
    Date 5/12/19
    Description
    Section 24 of Digest 178 Catalog provides selection information for IEC style and NEMA style terminal blocks, thermal magnetic circuit protectors, NEMA power distribution blocks, fuse holders and Advantys Telefast 2. Replaces Digest 177 section 24; 0100CT1501_SEC-24
    Square D Terminal Blocks Catalog (Version 4.0)
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    Size pdf
    Size 6.5 MB
    Date 12/30/17
    Description
    This catalog contains selection information, specifications, dimensions, SCCR ratings, application information, and wire class information for Schneider Electric NSYEB enclosed power distribution blocks, Square D 9080 open power distribution blocks, and Square D fuse holders.
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Wire Classes—Enclosed Power Distribution Blocks (Version 1.0)
    Description
    This document contains information on wire classes and termination specifications for Enclosed Power Distribution Blocks.
    Size pdf
    Size 48 KB
    Date 8/15/16
    Description
    This document contains information on wire classes and termination specifications for Enclosed Power Distribution Blocks.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for NSYEBAD13618: Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for NSYEBAD13618: Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 144.9 KB
    Date 2/26/16
    CSA Certificate of Compliance (Version 1.0)
    Description
    CSA Certificate of Compliance
    Size pdf
    Size 34.7 KB
    Date 10/27/15
    Description
    CSA Certificate of Compliance
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL
    Description
    Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    EU EC Declaration of Conformity (Version 1.0)
    Description
    Declaration for IEC enclosed power distribution blocks
    Size pdf
    Size 1.4 MB
    Date 2/19/16
    Description
    Declaration for IEC enclosed power distribution blocks
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL
    Description
    Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL
    Description
    Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Enclosed power distribution block - AL lug, line 2, load 8, 600V 335A CU,270A AL
    Handout
    Format
    Size
    Date
    Add to My Documents
    Finger-Safe Enclosed Power Distribution Blocks (Version 1.0)
    Description
    Schneider ElectricTM NSYEBs are enclosed IEC power distribution blocks, which are finger safe from the front according to IP20, and available with copper or aluminum lugs.
    Size pdf
    Size 531.4 KB
    Date 4/1/16
    Description
    Schneider ElectricTM NSYEBs are enclosed IEC power distribution blocks, which are finger safe from the front according to IP20, and available with copper or aluminum lugs.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /