USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SM
Schneider Eletric NSYFXT8050 Picture

NSYFXT8050

Green premium brand logo
Schneider Eletric NSYFXT8050 Picture
NSYFXT8050
Green premium brand logo

Fixed tray H30xW682xD390 mm for enclosure of W800xD500 mm - maximum load 150 kg

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    262.02 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Installation accessory
    product or component type
    Fixed tray
    Application
    Multi-purpose
    For enclosure nominal dimensions
    31.50 in (800 mm) 19.69 in (500 mm)
    mounting support
    Direct to the structure
    40 mm cross rails
    range compatibility
    Spacial SF
    Spacial SM
    device composition
    1 fixed tray
    fixing elements
    quantity per set
    Set of 1
    Complementary
    material
    steel
    color
    Grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    adjustment
    Adjustable in depth every 25 mm
    maximum load
    330.69 lb(US) (150 kg) evenly distributed
    height
    1.18 in (30 mm)
    width
    26.85 in (682 mm)
    depth
    15.35 in (390 mm)
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480064531
    Package weight(Lbs)
    3.97 kg (8.76 lb(US))
    Returnability
    No
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 2.1 MB
    Date 10/23/17
    Files in document
    pdf
    662.8 KB
    stp
    1.4 MB
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.3 MB
    Date 3/25/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFXT8050 : NSYFXT8050_ROHS_CHINA_DECLARATION
    Description
    NSYFXT8050_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    NSYFXT8050_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFXT8050 : NSYFXT8050_ROHS_DECLARATION
    Description
    NSYFXT8050_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    NSYFXT8050_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYFXT8050 : NSYFXT8050_REACH_DECLARATION
    Description
    NSYFXT8050_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/16/19
    Description
    NSYFXT8050_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /