
Spacial SF/SM single ventilated door - 2000x800 mm
NSYPCVD208
Discontinued on: Jan 27, 2025
- What does the end of commercialization mean ?
End of commercialization is the last date Schneider Electric will accept an offer for this reference. However, after Sales Services (repair, spare parts, etc.) will continue until its end of life.
- Need more help
Contact Customer Care Center - available 24 a day.
NSYPCVD208 has not been replaced. Please contact your customer care center for more information.
Product availability: Non-Stock - Not normally stocked in distribution facility
Door designed to achieve natural airing of the enclosure.
Installation on enclosures with a width of 800 mm, equipped with centered fixed or swing racksOpening of 120°.
Standard locking system with handle and 5-mm double-bar insert.
Material: Steel
Finish: Structured finish, epoxy polyester powder
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
149 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
98
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No