USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SF
Schneider Eletric NSYPCVD226 Picture

NSYPCVD226

Schneider Eletric NSYPCVD226 Picture
NSYPCVD226

Spacial SF single ventilated door - 2200x600 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    760.46 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    accessory / separate part category
    Enclosure accessory
    product or component type
    19" door
    Application
    Electronic application
    For enclosure nominal dimensions
    -
    mounting location
    Front
    range compatibility
    Spacial SF
    device composition
    1 door
    1 lock with handle and 5 mm double bar insert
    1 locking bar system 4 points
    quantity per set
    Set of 1
    Complementary
    material
    sheet steel
    color
    grey RAL 7035)
    surface finish
    Epoxy-polyester powder
    lock type
    Lock 5 mm double bar
    number of locks
    1
    door type
    Ventilated
    door opening side
    Reversible 120 °)
    height
    Nominal 86.61 in (2200 mm)
    width
    Nominal 23.62 in (600 mm)
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606480148866
    Package weight(Lbs)
    1.00 kg (2.2 lb(US))
    Returnability
    No
    Country of origin
    FR
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /