View all
Thalassa PLA

NSYPLAT5123G
NSYPLAT5123G
Floor standing encl. polyester vers.PLAT open top w/ canopy 500x1250x320 IP44
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main range Thalassaproduct name Thalassa PLAEnclosure type Multi-purposeproduct or component type Suitable enclosureVersion PLATNominal height 19.69 in (500 mm)Nominal width 49.21 in (1250 mm)Nominal depth 12.60 in (320 mm)enclosure mounting Floor-standingdevice composition 1 top part1 bottom part2 side part2 door2 rear panel1 canopyComplementary body type Open top and sealed bottom part assembled with side partsdoor type Plain frontnumber of doors 2door opening side Right and left 120 °)lock type 2 points handle lock, 5 mm double-baraccessibility for operation TopFrontRearremovable parts Door by hingesRear panel by fixing elementCanopy by fixing elementmaterial polyester reinforced with fibreglasscolor grey RAL 7035)standards IEC 62208product certifications VeritasEnvironment IP degree of protection IP44 IEC 60529 with ventilated canopy)IK degree of protection IK10 IEC 62262 plain door)fire resistance 1760 °F (960 °C) IEC 62208ambient air temperature for storage -31…194 °F (-35…90 °C)Ordering and shipping details Category 80034 - ENCLOSURE SYSTEMS WALL MOUNT METALDiscount Schedule ES1GTIN 03606480775413Package weight(Lbs) 27.01 kg (59.54 lb(US))Returnability NoCountry of origin ESOffer Sustainability REACh Regulation EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information. -
View more
Documents
Language- All Languages13
- English10
- French3
- Spanish5
CatalogFormatSizeAdd to My DocumentsUniversal Enclosures - Catalogue 2020 (Version 1.0)DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 84.4 MBDate 10/18/19DescriptionThis catalogue includes Spacial S3D rangesSize pdfSize 15.7 MBDate 5/7/18Size pdfSize 15.6 MBDate 5/7/18Size pdfSize 16 MBDate 5/7/18Size pdfSize 16.1 MBDate 5/7/18Envolventes Universales - Catálogo 2017 (Version 3.1)DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTSize pdfSize 103.3 MBDate 7/7/17DescriptionSpacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DTCADFormatSizeAdd to My DocumentsCAD file (on TraceParts) for NSYPLAT5123G: Floor standing encl. polyester vers.PLAT open top w/ canopy 500x1250x320 IP44 (Version 2.0)Size pdfSize 162.5 KBDate 4/11/19CAD Drawing - 3D STP Format -Polyester encl. PLAT version with ventilated canopy H500xW1250xD320 (Version 1.0)Size stpSize 6.3 MBDate 7/28/16BrochureFormatSizeAdd to My DocumentsThalassa polyester enclosures (Version 1.0)Description8-page brochure thalassa polyester enclosuresSize pdfSize 3.5 MBDate 1/1/17Description8-page brochure thalassa polyester enclosuresInstruction SheetFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsNSYPLAT5123G_ROHS_CHINA_DECLARATIONDescriptionNSYPLAT5123G_ROHS_CHINA_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionNSYPLAT5123G_ROHS_CHINA_DECLARATIONEU RoHS DeclarationFormatSizeAdd to My DocumentsNSYPLAT5123G_ROHS_DECLARATIONDescriptionNSYPLAT5123G_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionNSYPLAT5123G_ROHS_DECLARATIONREACh DeclarationFormatSizeAdd to My DocumentsNSYPLAT5123G_REACH_DECLARATIONDescriptionNSYPLAT5123G_REACH_DECLARATIONSize pdfSize 195.3 KBDate 12/8/19DescriptionNSYPLAT5123G_REACH_DECLARATION -
View more
Software and Firmware
Language- English4
Software - ReleasedFormatSizeAdd to My DocumentsSoftware - Digital Rule Thalassa PLM-PLA (Version 2.0)DescriptionStandalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize exeSize 5.1 MBDate 7/12/16DescriptionStandalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSoftware - Digital Rule Thalassa PLM-PLA online (Version 2.0)Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price toolSize swfSize 1 MBDate 7/12/16Description1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.