USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Thalassa PLM
Schneider Eletric NSYPLM64G Picture

NSYPLM64G

Green premium brand logo
Schneider Eletric NSYPLM64G Picture
NSYPLM64G
Green premium brand logo

wall-mounting enclosure polyester monobloc IP66 H647xW436xD250mm

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    291.61 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Thalassa
    product name
    Thalassa PLM
    device short name
    PLM
    Enclosure type
    Multi-purpose
    Category
    Compact enclosure
    Nominal height
    25.47 in (647 mm)
    Nominal width
    17.17 in (436 mm)
    Nominal depth
    9.84 in (250 mm)
    enclosure mounting
    Wall mounted
    device composition
    1 body
    1 door
    2 lock
    body type
    One piece moulded with notches in the rear
    Built-in canopy
    door type
    Plain
    lock type
    3 mm double-bar lock
    Complementary
    number of locks
    2
    mounting plate description
    Without mounting plate
    accessibility for operation
    Front
    removable parts
    Door by hinges
    material
    polyester reinforced with fibreglass
    color
    grey RAL 7035)
    standards
    NEMA classification 13
    NEMA classification 4X
    IEC 62208
    product certifications
    UL
    Environment
    IP degree of protection
    IP66 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    fire resistance
    1760 °F (960 °C) IEC 62208
    ambient air temperature for storage
    -31…194 °F (-35…90 °C)
    Ordering and shipping details
    Category
    80034 - ENCLOSURE SYSTEMS WALL MOUNT METAL
    Discount Schedule
    ES1
    GTIN
    00785901084884
    Package weight(Lbs)
    9.82 kg (21.66 lb(US))
    Returnability
    Yes
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English11
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 302.6 KB
    Date 11/14/18
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Rittal Competitive Cross Sheets (Version 1.0)
    Description
    2-page Competitive Cross Sheet February 2019
    Size pdf
    Size 137 KB
    Date 2/1/19
    Description
    2-page Competitive Cross Sheet February 2019
    Hoffman Competitive Cross Sheets (Version 1.0)
    Description
    2-page Competitive Cross Sheet February 2019
    Size pdf
    Size 180.4 KB
    Date 2/1/19
    Description
    2-page Competitive Cross Sheet February 2019
    Thalassa polyester enclosures (Version 1.0)
    Description
    8-page brochure thalassa polyester enclosures
    Size pdf
    Size 3.5 MB
    Date 1/1/17
    Description
    8-page brochure thalassa polyester enclosures
    Certificate
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPLM64G : NSYPLM64G_ROHS_CHINA_DECLARATION
    Description
    NSYPLM64G_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NSYPLM64G_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPLM64G : NSYPLM64G_ROHS_DECLARATION
    Description
    NSYPLM64G_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NSYPLM64G_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYPLM64G : NSYPLM64G_REACH_DECLARATION
    Description
    NSYPLM64G_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NSYPLM64G_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Thalassa PLM-PLA (Version 2.0)
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.1 MB
    Date 7/12/16
    Description
    Standalone version 1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Thalassa PLM-PLA online (Version 2.0)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1 MB
    Date 7/12/16
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /