USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SM
Schneider Eletric NSYSFLOCKT8 Picture

NSYSFLOCKT8

Green premium brand logo
Schneider Eletric NSYSFLOCKT8 Picture
NSYSFLOCKT8
Green premium brand logo

Spacial SF/SM flat escutcheon lock - lock 8 mm triangular insert

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    13.18 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product or component type
    Escutcheon
    Complementary
    accessory / separate part category
    Locking accessory
    accessory / separate part type
    Flat escutcheon lock
    device application
    Multi-purpose
    mounting support
    Direct mounting on door
    range compatibility
    Spacial SM
    Spacial SF
    device composition
    1 shape insert
    1 flat lock
    fixing elements
    key
    quantity per set
    Set of 1
    material
    polyamide 6 with 30 % fibre glass
    lock type
    Lock 8 mm triangular insert
    Ordering and shipping details
    Category
    80036 - ENCLOSURE SYSTEMS ACCESSORIES
    Discount Schedule
    ES1
    GTIN
    03606480067747
    Package weight(Lbs)
    0.07 kg (0.15 lb(US))
    Returnability
    No
    Country of origin
    DE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFLOCKT8 : NSYSFLOCKT8_ROHS_CHINA_DECLARATION
    Description
    NSYSFLOCKT8_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NSYSFLOCKT8_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFLOCKT8 : NSYSFLOCKT8_ROHS_DECLARATION
    Description
    NSYSFLOCKT8_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NSYSFLOCKT8_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSFLOCKT8 : NSYSFLOCKT8_REACH_DECLARATION
    Description
    NSYSFLOCKT8_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    NSYSFLOCKT8_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /