USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Spacial SM
Schneider Eletric NSYSM1210302D Picture

NSYSM1210302D

Green premium brand logo
Schneider Eletric NSYSM1210302D Picture
NSYSM1210302D
Green premium brand logo

Spacial SM compact enclosure without mounting plate - 1200x1000x300 mm

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,132.86 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Spacial
    product name
    Spacial SM
    product or component type
    Compact enclosure
    Application
    Multi-purpose
    installation accessory type
    Floor-standing
    device composition
    1 body
    2 door
    1 cable gland plate
    1 locking system with handle door
    1 blocking system left door
    4 mounting plate bracket
    removable parts
    Door by screws hinge
    Mounting plate bracket by screws
    enclosure nominal height
    47.24 in (1200 mm)
    enclosure nominal width
    39.37 in (1000 mm)
    enclosure nominal depth
    11.81 in (300 mm)
    Complementary
    number of doors
    Front 2
    door opening side
    Left 120 °)
    Right 120 °)
    door type
    Plain
    lock type
    4 points lock, handle with 5 mm double bar insert
    body type
    Single piece body with welded rear panel
    Front part forming a rigid frame with welded corners
    mounting plate description
    Without mounting plate
    type of gland plate
    Standard
    cable entry
    1 entry
    material
    Body sheet steel
    Door sheet steel
    Hinge zamak
    surface finish
    epoxy-polyester powder
    color
    Enclosure grey RAL 7035)
    Handle black RAL 9005)
    accessibility for operation
    Front
    Environment
    standards
    IEC 62208
    product certifications
    DNV
    BV
    UL
    IP degree of protection
    IP55 IEC 60529
    IK degree of protection
    IK10 IEC 62262
    Ordering and shipping details
    Category
    80035 - ENCLOSURE SYSTEMS FLOOR MOUNT
    Discount Schedule
    ES1
    GTIN
    03606485120478
    Package weight(Lbs)
    60.37 kg (133.1 lb(US))
    Returnability
    No
    Country of origin
    ES
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals which are known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English9
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 28: Universal Enclosures (Version 1.0)
    Description
    Section 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28
    Size pdf
    Size 1.9 MB
    Date 5/12/19
    Description
    Section 28 of Digest 178 provides selection information for universal enclosures including Spacial steel enclosures, Thalassa polyester enclosures, and ClimaSys thermal management systems. Replaces Digest 177 section 28; 0100CT1501_SEC-28
    Universal Enclosures (Version 2.0)
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    Size pdf
    Size 47 MB
    Date 9/19/16
    Description
    This catalog includes information on steel wall-mounting and floor-standing industrial boxes; stainless-steel wall-mounting and floor-standing enclosures, insulating wall-mounting and floor-standing enclosures, accessories, and thermal management systems.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 6.8 MB
    Date 1/22/14
    Files in document
    DXF Drawings for Enclosure SM 1200x1000x300 (Version 1.1)
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Size dxf
    Size 3.3 MB
    Date 10/9/12
    Description
    When any Customization with Cut-outs is requested to Schneider Electric on an Enclosure, the drawing DXF has to be updated with the exact location and shape of each Cut-out.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSM1210302D : NSYSM1210302D_ROHS_CHINA_DECLARATION
    Description
    NSYSM1210302D_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    NSYSM1210302D_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSM1210302D : NSYSM1210302D_ROHS_DECLARATION
    Description
    NSYSM1210302D_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    NSYSM1210302D_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    NSYSM1210302D : NSYSM1210302D_REACH_DECLARATION
    Description
    NSYSM1210302D_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    NSYSM1210302D_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English4
    Software - Released
    Format
    Size
    Date
    Add to My Documents
    Software - Digital Rule Spacial SF, SM online (Version 1.6)
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size swf
    Size 1.4 MB
    Date 12/13/17
    Description
    1. Choose one enclosure dimension 2. Check what components and accessories are available 3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Software - Digital Rule Spacial SF, SM (Version 1.6)
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
    Size exe
    Size 5.4 MB
    Date 12/13/17
    Description
    Standalone version1. Choose one enclosure dimension2. Check what components and accessories are available3. Copy it in the shopping basket and export it as a bill of material in your price tool
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /