Schneider Electric USA Website

Welcome to our website.

Select your location

View all Column Width Panelboards
Schneider Eletric NTX856 Picture

NTX856

Product Logo
Schneider Eletric NTX856 Picture
NTX856
Product Logo

NF Panelboard Acc. Cable Trough 8.625 x 56 x 5.625 in

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 753.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Cable tray
    Complementary
    Enclosure Height
    1422.40 mm (56 in)
    Enclosure Width
    219.08 mm (8.625 in)
    Enclosure Depth
    142.88 mm (5.625 in)
    Ordering and shipping details
    Category
    08245 - NF RTA COLUMN WIDTH
    Discount Schedule
    PE1A
    GTIN
    00785901441533
    Package weight(Lbs)
    16.78 kg (37 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D NQ Circuit Breaker Panelboards Catalog (Version 1019)
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Size pdf
    Size 18.1 MB
    Date 10/4/19
    Description
    This catalog provides information on standards, ratings, and features for NQ Circuit Breaker Panelboards.
    Square D NF Circuit Breaker Panelboards Catalog (Version 0909)
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Size pdf
    Size 8.3 MB
    Date 9/30/19
    Description
    This catalog includes information on standards, ratings, circuit breakers, ground bar kits, surge protection, enclosures, terminal data, and wiring diagrams for NF circuit breaker panelboards.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate Panelboard Type NF (Version 1.0)
    Description
    Single and threee phase
    Size pdf
    Size 920.3 KB
    Date 10/13/00
    Description
    Single and threee phase
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    NF/NFOM Panelboards Installation (Version 03)
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    Size pdf
    Size 4.9 MB
    Date 3/5/19
    Description
    This bulletin contains instructions for installing Square D brand NF and NFOM circuit breaker panelboards.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    NTX856 : NF Panelboard Acc. Cable Trough 8.625 x 56 x 5.625 in
    Description
    NF Panelboard Acc. Cable Trough 8.625 x 56 x 5.625 in
    Size pdf
    Size 195.3 KB
    Date 1/29/20
    Description
    NF Panelboard Acc. Cable Trough 8.625 x 56 x 5.625 in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /