View all
ServicePak Power Outlets

PAK61PGFI

PAK61PGFI

POWER OUTLET 120V 75A W/GFI C/BS NEMA 3R
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main Product Power Outlet PanelMarketing Trade Name ServicepakAmepre Rating 75 AShort Circuit Current Rating 10 kAPhase 1 phaseVoltage Rating 120 V ACComplementary Certifications UL listedApplication Recreational vehicle park sitesEnclosure Rating NEMA 3RElectrical Connection Screw clamp terminalWire Size AWG 6...250 kcmil aluminiumAWG 6...250 kcmil copperMounting PedestalOutlet Configuration 13COrdering and shipping details Category 00034-PAK DEVICESDiscount Schedule DE4GTIN 00785901649434Package weight(Lbs) 10.00 lb(US) (4.536 kg)Returnability NoCountry of origin MXOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govEU RoHS Directive Will be compliant – Date to be confirmedContractual warranty Warranty 18 months -
View more
Documents
Language- English3
CatalogFormatSizeAdd to My DocumentsSquare D Servicepak Power Outlet Panels Catalog (Version 1.0)DescriptionThis catalog provides application data and dimensions for ServicePak™ power outlet panels for construction sites and for recreational vehicle (RV) parks.Size pdfSize 338.3 KBDate 10/30/92DescriptionThis catalog provides application data and dimensions for ServicePak™ power outlet panels for construction sites and for recreational vehicle (RV) parks.CADFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsPOWER OUTLET 120V 75A W/GFI C/BS NEMA 3RDescriptionPOWER OUTLET 120V 75A W/GFI C/BS NEMA 3RSize pdfSize 195.3 KBDate 12/9/19DescriptionPOWER OUTLET 120V 75A W/GFI C/BS NEMA 3R -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.