View all
Lexium PAS

PAS41E2500
PAS41E2500
portal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mm
Show more characteristics-
Characteristics
Main Range of product Lexium PAS EProduct or component type Portal axisProduct specific application For 1 directionLoad position On carriageDrive type Toothed beltGuide type RollerComplementary Operating position HorizontalTyplical payload 8.82 lb(US) (4 kg)Distance per revolution 3.31 in (84 mm)Operating force 300 N for Fx660 N for Fy430 N for FzMaximum speed 6.56 ft/s (2 m/s)Maximum acceleration 49.21 ft/s² (15 m/s²)Max. drive torque 35.40 lbf.in (4 N.m)Max. torque <44.25 lbf.in (5 N.m) for Mx <97.36 lbf.in (11 N.m) for My <150.46 lbf.in (17 N.m) for MzStroke 98.43 in (2500 mm)Product weight 7.94 lb(US) (3.6 kg) at 0 stroke with carriage and motor1.10 lb(US) (0.5 kg) of carriage54.23 lb(US) (24.6 kg) totalRepeat accuracy +/- 0.05 mmOuter dimension 40 x 40 mmService life 30000 kmAssociated module PLE40 planetary gearbox 3:1 supplied)BSH0552P01A2A servo motor supplied)LXM32.U60N4 servo drive not supplied)Ordering and shipping details GTIN 03606485236568Package weight(Lbs) 20.34 lb(US) (9.225 kg)Offer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.Contractual warranty Warranty 18 months -
View more
Documents
Language- English3
China RoHS declarationFormatSizeAdd to My Documentsportal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mmDescriptionportal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mmSize pdfSize 195.3 KBDate 12/14/19Descriptionportal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mmEU RoHS DeclarationFormatSizeAdd to My Documentsportal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mmDescriptionportal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mmSize pdfSize 195.3 KBDate 12/14/19Descriptionportal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mmREACh DeclarationFormatSizeAdd to My Documentsportal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mmDescriptionportal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mmSize pdfSize 195.3 KBDate 12/14/19Descriptionportal axis PAS E - profile size 40x40mm - toothed belt - roller - stroke 2500mm -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.