View all
Lexium PAS

PAS43E1950
PAS43E1950
portal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mm
Show more characteristics-
Characteristics
Main Range of product Lexium PAS EProduct or component type Portal axisProduct specific application For 1 directionLoad position On carriageDrive type Toothed beltGuide type BallComplementary Operating position HorizontalTyplical payload 55.12 lb(US) (25 kg)Distance per revolution 8.07 in (205 mm)Operating force 1100 N for Fx4410 N for Fy4410 N for FzMaximum speed 6.56 ft/s (2 m/s)Maximum acceleration 49.21 ft/s² (15 m/s²)Max. drive torque 35.40 lbf.in (4 N.m)Max. torque <44.25 lbf.in (5 N.m) for Mx <97.36 lbf.in (11 N.m) for My <150.46 lbf.in (17 N.m) for MzStroke 76.77 in (1950 mm)Product weight 39.68 lb(US) (18 kg) at 0 stroke with carriage and motor4.63 lb(US) (2.1 kg) of carriage106.70 lb(US) (48.4 kg) totalRepeat accuracy +/- 0.05 mmOuter dimension 80 x 80 mmService life 30000 kmAssociated module PLE80 planetary gearbox 5:1 supplied)BMH1002P06A2A servo motor supplied)LXM32.D18N4 servo drive not supplied)Ordering and shipping details GTIN 03606485237411Package weight(Lbs) 79.64 lb(US) (36.125 kg)Offer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins.Contractual warranty Warranty 18 months -
View more
Documents
Language- English3
China RoHS declarationFormatSizeAdd to My Documentsportal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mmDescriptionportal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mmSize pdfSize 195.3 KBDate 12/14/19Descriptionportal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mmEU RoHS DeclarationFormatSizeAdd to My Documentsportal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mmDescriptionportal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mmSize pdfSize 195.3 KBDate 12/14/19Descriptionportal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mmREACh DeclarationFormatSizeAdd to My Documentsportal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mmDescriptionportal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mmSize pdfSize 195.3 KBDate 12/14/19Descriptionportal axis PAS E - profile size 80x80mm - toothed belt - ball - stroke 1950mm -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.