View all
Powerbus Busway

PBPEDU5A100COOL530M1
PBPEDU5A100COOL530M1
Busway Circuit Breaker Plug-in Unit 30A 208Y/120V 5A 3FT CORD L5-30 W/METER
Show more characteristics-
Characteristics
Main product or component type Plug-in unitrange of product PowerbusComplementary Line Rated Current 100 A[Ue] rated operational voltage 208Y/120 V ACBusbar Configuration 5A L1 + IG + L2 + N + L3Number of Phases 3 phasewiring configuration 4-wire (isolated ground and 100 percent neutral)Circuit Breaker Type EDU, 30 A, 1 1 breakerNumber of Receptacles PM5350 metercable length Drop cable 0.91 m (3 ft)connector type L5-30Environment NEMA Enclosure Rating NEMA 1IP degree of protection IP40 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.