Schneider Electric USA Website

Welcome to our website.

Select your location

View all   NF Panelboards
Schneider Eletric PS42 Picture

PS42

Product Logo
Schneider Eletric PS42 Picture
PS42
Product Logo

Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x42x5.75in

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 400.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Product
    Skirting box
    Complementary
    Material
    Steel
    width
    20 in (508.00 mm)
    height
    42 in (1066.80 mm)
    depth
    5.75 in (146.05 mm)
    device mounting
    Surface
    Environment
    Enclosure Rating
    NEMA 1
    Ordering and shipping details
    Category
    00038 - NQOD PANELS RTA
    Discount Schedule
    PE1A
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PS42 : Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x42x5.75in
    Description
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x42x5.75in
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    Enclosure Panel Skirt Assem - NQNF - Type 1 - 20x42x5.75in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /