Schneider Electric USA Website

Welcome to our website.

Select your location

View all All-in-Ones
Schneider Eletric QC2442M150CH Picture

QC2442M150CH

Green premium brand logo Product Logo
Schneider Eletric QC2442M150CH Picture
QC2442M150CH
Green premium brand logo Product Logo

ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP

Show more characteristics
  • 1,905.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    All-In-One
    range of product
    QO
    meter socket type
    Ringless
    hub type
    A
    Complementary
    Line Rated Current
    150 A
    short-circuit current
    22 kA
    Mounting
    Surface
    number of spaces
    24
    number of circuits
    42
    Number of Tandem Breakers
    18
    electrical connection
    Lugs line side
    Lugs service ground
    Wire Size
    AWG 6...350 kcmil aluminium)line side
    AWG 6...350 kcmil copper)line side
    AWG 8...AWG 2/0 aluminium)service ground
    AWG 8...AWG 2/0 copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Disconnect Rating
    150 A
    Branch Breaker Rating
    150 A
    service feed location
    OH
    UG
    bypass type
    Horn bypass
    height
    892.30 mm (35.13 in)
    width
    358.65 mm (14.12 in)
    depth
    128.78 mm (5.07 in)
    Ordering and shipping details
    Category
    00122-QO CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901396772
    Package weight(Lbs)
    41.00 lb(US) (18.597 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.3 MB
    Date 7/19/06
    Files in document
    dwg
    298.7 KB
    dwf
    55.3 KB
    dxf
    874.7 KB
    pdf
    107.5 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QC2442M150CH : ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP
    Description
    ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QC2442M150CH : ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP
    Description
    ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QC2442M150CH : ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP
    Description
    ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    ALL-IN-ONE RINGLESS HORN OH/UG 150 AMP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /