Schneider Electric USA Website

Welcome to our website.

Select your location

View all Meter Mains
Schneider Eletric QC816F150CH Picture

QC816F150CH

Product Logo
Schneider Eletric QC816F150CH Picture
QC816F150CH
Product Logo

METER MAIN RINGLESS HORN OH/UG 150A

Show more characteristics
  • 1,356.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Meter Mains
    range of product
    QO
    Complementary
    Line Rated Current
    150 A
    short-circuit current
    22 kA
    network number of phases
    1
    meter socket type
    Ringless
    Mounting
    Surface
    number of spaces
    8
    Mounting
    Surface
    number of circuits
    16
    Number of Tandem Breakers
    8
    hub type
    A
    electrical connection
    Lugs line side
    Feed-thru lugs service ground
    Wire Size
    AWG 6...350 kcmil aluminium/copper)line side
    AWG 12...AWG 2/0 aluminium/copper)service ground
    Disconnect
    Service disconnect (factory installed)
    Main Breaker Rating
    150 A
    Branch Breaker Rating
    150 A
    service feed location
    OH
    UG
    bypass type
    Horn bypass
    depth
    128.78 mm (5.07 in)
    width
    365.00 mm (14.37 in)
    height
    892.81 mm (35.15 in)
    Environment
    product certifications
    UL E-6294
    Ordering and shipping details
    Category
    00022-QO METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901001072
    Package weight(Lbs)
    40.00 lb(US) (18.144 kg)
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Spanish1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 9/28/11
    Files in document
    dwf
    61.6 KB
    dwg
    247.3 KB
    dxf
    805 KB
    pdf
    115.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 82.6 KB
    Date 10/25/18
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Homeline™ Combination Service Entrance Devices Circuit Breaker Installation (Version 02)
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    Size pdf
    Size 427.3 KB
    Date 4/1/18
    Description
    This bulletin provides instructions for the installation of circuit breakers for Homeline™ Combination Service Entrance Devices.
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 142.9 KB
    Date 3/22/06
    Size pdf
    Size 183.5 KB
    Date 8/30/05
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /