View all
Meter Mains

QC816F150SS

QC816F150SS

METERMAIN RINGLESS OH/UG 150A SURFACESOLAR
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main product or component type Meter Mainsrange of product QOIncludes Circuit breaker 1) 2P 150 A 120/240 V AC main supply ready assembledComplementary Line Rated Current 150 Ashort-circuit current 22 kAnetwork number of phases 1meter socket type RinglessMounting Surface outdoor)number of spaces 8number of circuits 16Number of Tandem Breakers 8hub type Aelectrical connection Feed-thru lugs service groundFeed-thru lugs line sideWire Size AWG 8...AWG 2/0 aluminium/copper)service ground350 kcmil aluminium/copper)line sideDisconnect Service disconnect (factory installed)Main Breaker Rating 150 ABranch Breaker Rating 150 Aservice feed location OHUGbypass type No bypassdepth 137.41 mm (5.41 in)width 476.50 mm (18.76 in)height 1045.46 mm (41.16 in)Environment product certifications UL E-6294Ordering and shipping details Category 00022-QO METER MAINSDiscount Schedule DE3AGTIN 00785901891550Package weight(Lbs) 65.00 lb(US) (29.484 kg)Returnability NoOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govEU RoHS Directive Compliant
EU RoHS DeclarationEnvironmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- English4
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 01: Load Centers (Version 1.0)DescriptionDigest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01Size pdfSize 3.4 MBDate 9/13/19DescriptionDigest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01CADFormatSizeAdd to My DocumentsCOMBINATION SERVICE ENTRANCE DEVICES RINGLESS TYPE METER MAIN QO 8-16 CIRCUIT FEED THROUGH RAINPROOF NEMA TYPE 3R ENCLOSURE SURFACE MOUNT ONLY (Version 1.3)Files in documentSize zipSize 1.1 MBDate 1/23/19Files in documentCertificateFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsQC816F150SS_ROHS_DECLARATIONDescriptionQC816F150SS_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/15/19DescriptionQC816F150SS_ROHS_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.