View all
PowerPact Q-Frame Molded Case Circuit Breakers

QJP32200TM

QJP32200TM

PowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 A
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Product availabilityNon-Stock - Not normally stocked in distribution facility
-
Characteristics
Main product or component type Circuit breakerrange of product PowerPact Qtrip unit technology Thermal-magneticprovided equipment Lug OFF endStud with nut and washer ON endComplementary Line Rated Current 200 A[Ue] rated operational voltage 208Y/120 V ACnumber of poles 3breaking capacity 100 kA 208Y/120 V ACcontinuous current rating 80 %breaking capacity code Jmounting mode Unit mountelectrical connection Lugs load AWG 4...300 kcmil aluminium/copperTerminal nut linemagnetic hold current 1200 Amagnetic tripping current 2400 Aheight 164.34 mm (6.47 in)width 114.30 mm (4.5 in)depth 99.82 mm (3.93 in)tightening torque 247.82 lbf.in (28 N.m) 0.04…0.23 in² (25…150 mm²) AWG 4...300 kcmil)Environment product certifications IECUL listedCSAOrdering and shipping details Category 00024 - Q2 & QE METERING BREAKERSDiscount Schedule DE2AGTIN 00785901456216Package weight(Lbs) 2.07 kg (4.56 lb(US))Returnability YesCountry of origin MXOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation REACh free of SVHC YesEU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Environmental Disclosure Circularity Profile No need of specific recycling operationsContractual warranty Warranty 18 months -
View more
Documents
Language- All Languages14
- English14
- French1
- Spanish1
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 02: Metering Equipment (Version 178)DescriptionDigest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02Size pdfSize 2.1 MBDate 5/12/19DescriptionDigest Section 2 - This section of Digest 178 provides selection information for meter sockets, MP Meter-Pak™ meter centers and EZ Meter-Pak™ meter centers. Replaces Digest 177 section 2; 0100CT1501_SEC-02Square D EZ Meter-Pak Meter Centers Catalog (Version 1.0)DescriptionThis catalog provides selection information for EZ Meter-Pak Meter Centers.Size pdfSize 6.4 MBDate 8/6/08DescriptionThis catalog provides selection information for EZ Meter-Pak Meter Centers.Square D PowerPact Q-Frame Circuit Breakers Catalog (Version 1.0)DescriptionThis catalog provides information on the catalog numbering system, overcurrent protection, accessories, dimensions, and trip curves for PowerPact™ Q-frame MCCBs and Switches.Size pdfSize 6.1 MBDate 3/30/07DescriptionThis catalog provides information on the catalog numbering system, overcurrent protection, accessories, dimensions, and trip curves for PowerPact™ Q-frame MCCBs and Switches.User guideFormatSizeAdd to My DocumentsField Testing and Maintenance Guide (Version 1)DescriptionThe maintenance and testing instructions in this document are for use with Micrologic™ trip system, thermal-magnetic, and magnetic-only circuit breakers. Information includes field testing, performance tests, universal test set, UTS UTS3, UTA, full function test kit, hand held test kit, and pocket tester.Size pdfSize 2.4 MBDate 8/30/13DescriptionThe maintenance and testing instructions in this document are for use with Micrologic™ trip system, thermal-magnetic, and magnetic-only circuit breakers. Information includes field testing, performance tests, universal test set, UTS UTS3, UTA, full function test kit, hand held test kit, and pocket tester.Powerpact® QB, QD, QG and QJ Molded Case Circuit Breakers and Automatic Switches (Version 2)DescriptionThis bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.Size pdfSize 484.6 KBDate 11/1/12DescriptionThis bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.Data BulletinFormatSizeAdd to My DocumentsPowerPact™ Circuit Breakers Mechanical Interlocking Systems (Version 1.0)DescriptionThis bulletin introduces several options for mechanically interlocking molded case circuit breakers in the range of 600 A and below.Size pdfSize 343.3 KBDate 11/11/11DescriptionThis bulletin introduces several options for mechanically interlocking molded case circuit breakers in the range of 600 A and below.CADFormatSizeAdd to My DocumentsPowerpact Q-Frame Molded Case Circuit Breakers Unit Mount 2 and 3 Pole 250 Amp (Version 1.2)Files in documentSize zipSize 1.3 MBDate 6/10/16Files in documentCertificateFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsPowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 ADescriptionPowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 ASize pdfSize 195.3 KBDate 12/11/19DescriptionPowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 AREACh DeclarationFormatSizeAdd to My DocumentsPowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 ADescriptionPowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 ASize pdfSize 195.3 KBDate 12/11/19DescriptionPowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 ATripping curvesFormatSizeAdd to My DocumentsChina RoHS declarationFormatSizeAdd to My DocumentsPowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 ADescriptionPowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 ASize pdfSize 195.3 KBDate 12/11/19DescriptionPowerPact Q - molded case circuit breaker - 3-pole - 100 kA - 240 V - 200 A -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.