Schneider Electric USA Website

Welcome to our website.

Select your location

View all QMB Fusible Power Distribution Panelboards
Schneider Eletric QMB262TW Picture

QMB262TW

Product Logo
Schneider Eletric QMB262TW Picture
QMB262TW
Product Logo

60A-60A 6 Inch 2P 600VAC/250VDC Fusible Switch

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 1,050.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Fuse-switch disconnector
    number of poles
    2
    [Ue] rated operational voltage
    600 V AC
    250 V DC
    Line Rated Current
    60 A - 60 A 600 V AC
    fuse type
    R
    Complementary
    height
    5.98 in (152 mm)
    number of modules
    2
    Environment
    product certifications
    UL
    CSA
    Ordering and shipping details
    Category
    00037 - QMB BRANCH CB,SW,& MAIN SW
    Discount Schedule
    PE1A
    GTIN
    00785901765691
    Package weight(Lbs)
    9.53 kg (21 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not compliant
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QMB Fusible Panelboards Catalog (Version 1.0)
    Description
    This bulletin contains information on QMB Switches, QMJ Fusible Switches, QMB Circuit Breaker Units, and QMB Surgelogic™ TVSS Devices.
    Size pdf
    Size 1.9 MB
    Date 3/15/15
    Description
    This bulletin contains information on QMB Switches, QMJ Fusible Switches, QMB Circuit Breaker Units, and QMB Surgelogic™ TVSS Devices.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QMB262TW : 60A-60A 6 Inch 2P 600VAC/250VDC Fusible Switch
    Description
    60A-60A 6 Inch 2P 600VAC/250VDC Fusible Switch
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    60A-60A 6 Inch 2P 600VAC/250VDC Fusible Switch
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QMB262TW : 60A-60A 6 Inch 2P 600VAC/250VDC Fusible Switch
    Description
    60A-60A 6 Inch 2P 600VAC/250VDC Fusible Switch
    Size pdf
    Size 195.3 KB
    Date 1/24/20
    Description
    60A-60A 6 Inch 2P 600VAC/250VDC Fusible Switch
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /