Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO112L100G Picture

QO112L100G

Product Logo
Schneider Eletric QO112L100G Picture
QO112L100G
Product Logo

QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • 159.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Order separately
    Complementary
    Load Center Type
    Main lugs
    Line Rated Current
    100 A
    number of spaces
    12
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    12
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Wire Size
    AWG 6...AWG 2/0 aluminium/copper
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar included (not installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    6
    height
    17.91 in (455 mm)
    width
    14.25 in (362 mm)
    tightening torque
    5.65 N.m (50 lbf.in) AWG 6...AWG 2/0)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    GTIN
    00785901581703
    Package weight(Lbs)
    1.36 kg (3 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Size pdf
    Size 297.2 KB
    Date 7/6/11
    Size pdf
    Size 1.2 MB
    Date 3/31/06
    Size pdf
    Size 690.8 KB
    Date 2/1/06
    Size pdf
    Size 321.5 KB
    Date 3/29/05
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and Homeline Load Centers – Mounting Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    Size pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO112L100G : QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar
    Description
    QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO112L100G : QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar
    Description
    QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.4 KB
    Date 6/17/06
    Size pdf
    Size 47 KB
    Date 7/25/05
    Size pdf
    Size 35.6 KB
    Date 7/25/05
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO112L100G : QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar
    Description
    QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO LoadCenter, Main Lugs, 100A, 1PH-3W, 12SP, NEMA1, Incl. Gnd.Bar
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /