Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO112L200PG Picture

QO112L200PG

Product Logo
Schneider Eletric QO112L200PG Picture
QO112L200PG
Product Logo

QO LoadCenter, PoN, main lugs, 200 A, 1 PH, 12 SP, NEMA1, gndbar

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    305.00 USD
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    provided equipment
    Grounding bar
    Complementary
    Load Center Type
    Main lugs
    Line Rated Current
    200 A
    number of spaces
    12
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    12
    Maximum Number of Tandem Breakers
    12
    Number of Phases
    1 phase
    box number
    9
    height
    758.44 mm (29.86 in)
    width
    361.95 mm (14.25 in)
    depth
    95.25 mm (3.75 in)
    Environment
    Enclosure Rating
    NEMA 1
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    Ordering and shipping details
    Category
    10003 - QO PON 1PH LC,12-60 CKT, ML N1
    Discount Schedule
    DE3A
    GTIN
    00785901593638
    Package weight(Lbs)
    7.08 kg (15.6 lb(US))
    Returnability
    Yes
    Country of origin
    US
  • View more View less

    Documents

    Language
    • English2
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.0)
    Files in document
    dwf
    33.7 KB
    pdf
    82.2 KB
    dwg
    417 KB
    dxf
    2.1 MB
    Description
    2D Drawings for QO112L200PG
    Size zip
    Size 2.7 MB
    Date 6/20/19
    Files in document
    dwf
    33.7 KB
    pdf
    82.2 KB
    dwg
    417 KB
    dxf
    2.1 MB
    Description
    2D Drawings for QO112L200PG
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /