USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO2175SB Surgebreaker Surge Protective Device (SPD)
Schneider Eletric QO120SB Picture

QO120SB

Schneider Eletric QO120SB Picture
QO120SB

Surge Breaker - QO - 30kA -120VAC - 1P2W - T2

Show more characteristics
  • Price*
    150.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Secondary surge arrester
    Range
    Surge Breaker
    Complementary
    Surge Current
    30 kA
    Voltage Rating
    120 V AC
    Number of Phases
    1 phase
    Wiring Configuration
    2-wire
    Max Number of Poles
    1
    Local Signalling
    1 LED green normal operation
    product destination
    Load center QOD
    Load center QOX
    Height
    2.99 in (76 mm)
    Width
    0.75 in (19 mm)
    Depth
    2.52 in (64 mm)
    Environment
    Enclosure Rating
    NEMA 2
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08461-SURGE PROTECTION RESI
    Discount Schedule
    DE1B
    GTIN
    00785901465669
    Package weight(Lbs)
    16.00 oz (453.592 g)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO2175SB Surgebreaker Secondary Surge Arrester (Version 1)
    Description
    This document provides installation information for the QO2175SB Surgebreaker Secondary Surge Arrester.
    Size pdf
    Size 177.1 KB
    Date 2/1/93
    Description
    This document provides installation information for the QO2175SB Surgebreaker Secondary Surge Arrester.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO120SB_ROHS_DECLARATION
    Description
    QO120SB_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    QO120SB_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO120SB_REACH_DECLARATION
    Description
    QO120SB_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    QO120SB_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO120SB_ROHS_CHINA_DECLARATION
    Description
    QO120SB_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    QO120SB_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /