View all
Square D™ QO™ and QOB Miniature Circuit Breakers

QO125EPD

QO125EPD

Mini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPD
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main Product Miniature circuit-breakerRange QOCurrent Rating 25 AVoltage Rating 120 V ACMounting Type Plug-inNumber of Poles 1PCircuit Breaker Type Ground fault protecting class B 30 mARatings Not ratedElectrical Connection Pressure plateComplementary Inturrupt Rating 10 kA 120 V AC 50/60 HzNumber of Panel Spaces 1Wire Size AWG 14...AWG 8 copperAWG 12...AWG 8 aluminiumtightening torque 40.71 lbf.in (4.6 N.m) 0.00…0.02 in² (2.5…10 mm²) AWG 16...AWG 14)40.71 lbf.in (4.6 N.m) 0.01…0.03 in² (4…20 mm²) AWG 12...AWG 4)height 104.65 mm (4.12 in)depth 73.91 mm (2.91 in)width 19.05 mm (0.75 in)Environment Certifications UL listedCSAAmbient Rating 104 °F (40 °C)Ordering and shipping details Category 00910-QO-EPD,QOB-EPD BREAKERSDiscount Schedule DE2AGTIN 00785901373063Package weight(Lbs) 8.96 oz (254.012 g)Returnability YesCountry of origin MXOffer Sustainability Sustainable offer status Green Premium productCalifornia proposition 65 WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen and Reproductive harm. For more information go to www.p65warnings.ca.govREACh Regulation EU RoHS Directive Compliant
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your information.Environmental Disclosure Circularity Profile Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages16
- English16
- French1
- Spanish1
CatalogFormatSizeAdd to My DocumentsDigest 178 Catalog 01: Load Centers (Version 1.0)DescriptionDigest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01Size pdfSize 3 MBDate 9/13/19DescriptionDigest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07Size pdfSize 9.4 MBDate 9/13/19DescriptionDigest Section 7 - This section of Digest 178 contains selection information for QO™, Homeline™, Multi 9™, PowerPact™, and Masterpact™ circuit breakers and accessories. Miniature circuit breakers, electronic trip molded case circuit breakers, motor circuit protectors, and low-voltage power circuit breakers and circuit breaker accessories. Replaces Digest 177 section 7; 0100CT1501_SEC-07Square D QO and QOB Miniature Circuit Breakers Catalog (Version 1.0)DescriptionThis catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.Size pdfSize 3.8 MBDate 7/27/11DescriptionThis catalog provides information on application, accessories, trip curves, and dimensions for Miniature Circuit Breakers.BrochureFormatSizeAdd to My DocumentsA Guide to Your Square D Electrical Distribution System (Version 2.0)DescriptionUnderstanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.Size pdfSize 953.6 KBDate 8/30/11DescriptionUnderstanding your home’s electrical distribution system. As one of the most important systems in your home, your electrical system is essential to your daily life. At the heart of this system is the load center, an electrical panel that includes circuit breakers, which help protect you and your home 24 hours a day from electrical shock, fire, and other damage that could be caused by overloads or short circuits. In the event of an electrical fault, the circuit breakers automatically “trip” to cut off the potentially dangerous current.Specification guideFormatSizeAdd to My Documents26 08 00.10 Start-up and Commissioning of New Products (Version 1.0)Files in documentSize zipSize 498.7 KBDate 10/9/09Files in documentCertificateFormatSizeAdd to My DocumentsInstruction SheetFormatSizeAdd to My DocumentsOne-pole QO™ and QOB Equipment Protective Device (Version 1.0)DescriptionThis bulletin contains installation, testing, and removal instructions for One-pole QO™ and QOBO Equipment Protective Devices (EPDs).Size pdfSize 89.2 KBDate 8/1/03DescriptionThis bulletin contains installation, testing, and removal instructions for One-pole QO™ and QOBO Equipment Protective Devices (EPDs).End of Life InformationFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsMini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPDDescriptionMini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPDSize pdfSize 195.3 KBDate 12/5/19DescriptionMini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPDProduct Environmental ProfileFormatSizeAdd to My DocumentsREACh DeclarationFormatSizeAdd to My DocumentsMini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPDDescriptionMini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPDSize pdfSize 195.3 KBDate 12/5/19DescriptionMini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPDTripping curvesFormatSizeAdd to My DocumentsSize pdfSize 27.4 KBDate 4/30/85HandoutFormatSizeAdd to My DocumentsSize pdfSize 189.6 KBDate 12/21/09China RoHS declarationFormatSizeAdd to My DocumentsMini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPDDescriptionMini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPDSize pdfSize 195.3 KBDate 12/5/19DescriptionMini CB, QO, 25 A, 1P, 120 V, 10 kA, Plug in, EPD -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.