View all
QO™ Load Centers

QO130M200I

QO130M200I

LOAD CENTER QO REPLACEMENT INTERIOR
Show more characteristics
* Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
-
Characteristics
Main Product Load Center Interiorrange of product QOMains Type Main breakerLine Rated Current 200 ANumber of Spaces 30Short Circuit Current Rating 22 kAMaximum Number of Single Pole Circuits 30Maximum Number of Tandem Breakers 0Number of Phases 1 phaseVoltage Rating 120/240 V ACComplementary Grounding Bar Grounding bar (ordered separately)Busbar Material Tin plated copper busbarproduct certifications UL listedEnvironment ambient air temperature for operation 23 °F (-5 °C)104 °F (40 °C)Ordering and shipping details Category 00199-DE5 MISC. SERVICE PARTSDiscount Schedule DE5GTIN 00785901714422Package weight(Lbs) 10.00 lb(US) (4.536 kg)Returnability YesCountry of origin USOffer Sustainability California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.govEU RoHS Directive Will be compliant – Date to be confirmedContractual warranty Warranty 18 months -
View more
Documents
Language- English7
CatalogFormatSizeAdd to My DocumentsSquare D QO and Homeline Load Centers Catalog (Version 1.0)DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.Size pdfSize 3.4 MBDate 3/14/07DescriptionThis catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.BrochureFormatSizeAdd to My DocumentsSize pdfSize 619.4 KBDate 2/1/06EU RoHS DeclarationFormatSizeAdd to My DocumentsQO130M200I_ROHS_DECLARATIONDescriptionQO130M200I_ROHS_DECLARATIONSize pdfSize 195.3 KBDate 12/6/19DescriptionQO130M200I_ROHS_DECLARATION -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.