USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QO130M200P Picture

QO130M200P

Product Logo
Schneider Eletric QO130M200P Picture
QO130M200P
Product Logo

QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    1,043.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Order separately
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    200 A
    number of spaces
    30
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    30
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Wire Size
    AWG 4...250 kcmil aluminium/copper
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    9
    height
    29.84 in (758 mm)
    width
    14.25 in (362 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    10001 - QO PON 1PH LC,12-60 CKT, MB N1
    Discount Schedule
    DE3A
    GTIN
    00785901242536
    Package weight(Lbs)
    8.59 kg (18.94 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.0)
    Files in document
    dwf
    38.8 KB
    dwg
    434.6 KB
    dxf
    2.3 MB
    pdf
    93.6 KB
    Description
    2D drawings for QO124M150P, QO124M150P, QO130L200PG, QO130L200PGC, QO130M150P, QO130M150PC, QO130M200P, QO130M200PC, and QO130M200PTI
    Size zip
    Size 2.8 MB
    Date 6/20/19
    Files in document
    dwf
    38.8 KB
    dwg
    434.6 KB
    dxf
    2.3 MB
    pdf
    93.6 KB
    Description
    2D drawings for QO124M150P, QO124M150P, QO130L200PG, QO130L200PGC, QO130M150P, QO130M150PC, QO130M200P, QO130M200PC, and QO130M200PTI
    QO PLUG-ON LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.1)
    Files in document
    dwg
    139.4 KB
    dwf
    32 KB
    dxf
    745.9 KB
    pdf
    81.6 KB
    Description
    Dimensions for QO130M200PG, QO130M200P, and QO130L200PG QO Plug On Neutral Load Centers NEMA Enclosure
    Size zip
    Size 998.8 KB
    Date 11/19/15
    Files in document
    dwg
    139.4 KB
    dwf
    32 KB
    dxf
    745.9 KB
    pdf
    81.6 KB
    Description
    Dimensions for QO130M200PG, QO130M200P, and QO130L200PG QO Plug On Neutral Load Centers NEMA Enclosure
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    26 24 19.05 Lighting and Appliance Branch Circuit Load Center (Version 1.0)
    Files in document
    doc
    23 KB
    pdf
    26.9 KB
    Description
    CSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load Centers
    Size zip
    Size 49.9 KB
    Date 10/9/09
    Files in document
    doc
    23 KB
    pdf
    26.9 KB
    Description
    CSI Specification 26 24 19.05 Lighting and Appliance Branch Circuit Load Centers
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate Homeline and QO Value Pack (Version 1.0)
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    Size pdf
    Size 351 KB
    Date 5/12/14
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and Homeline™ Load Center–Installation (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    Size pdf
    Size 1.7 MB
    Date 2/1/14
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 1, PON
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 264.3 KB
    Date 12/6/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /