Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO130M200PRB Picture

QO130M200PRB

Product Logo
Schneider Eletric QO130M200PRB Picture
QO130M200PRB
Product Logo

QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,344.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Surface cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    200 A
    number of spaces
    30
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    30
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Wire Size
    AWG 4...250 kcmil aluminium/copper
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded galvannealed steel
    Cover Finish
    Baked enamel grey
    box number
    6R
    height
    29.84 in (758 mm)
    width
    14.76 in (375 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    10002 - QO PON 1PH LC,12-60 CKT, N3R
    Discount Schedule
    DE3A
    GTIN
    00785901229001
    Package weight(Lbs)
    15.24 kg (33.59 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO PLUG-ON NEUTRAL LOAD CENTERS, RAINPROOF NEMA TYPE 3R ENCLOSURE, SIDE HINGED, OUTDOOR (Version 1.1)
    Files in document
    dwf
    34.2 KB
    dwg
    417.5 KB
    dxf
    2.2 MB
    pdf
    80.1 KB
    Description
    CAD Drawing for QO130L200PGRB & QO130M200PRB
    Size zip
    Size 2.7 MB
    Date 6/20/19
    Files in document
    dwf
    34.2 KB
    dwg
    417.5 KB
    dxf
    2.2 MB
    pdf
    80.1 KB
    Description
    CAD Drawing for QO130L200PGRB & QO130M200PRB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate Homeline and QO Value Pack (Version 1.0)
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    Size pdf
    Size 351 KB
    Date 5/12/14
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO and Homeline Load Centers – Mounting Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    Size pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO130M200PRB : QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO130M200PRB : QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO130M200PRB : QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 30SP, NEMA 3R, PON
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /