Schneider Electric USA Website

Welcome to our website.

Select your location

View all Square D™ QO™ and QOB Miniature Circuit Breakers
Schneider Eletric QO130X Picture
Discontinued

QO130X

Product Logo
Schneider Eletric QO130X Picture
Discontinued
QO130X
Product Logo

MINIATURE CIRCUIT BREAKER 240V 30A

Show more characteristics
QO130X  has not been replaced. Please contact your customer care center for more information.
  • Price*
    30.60 USD
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00920-QO INTERNATIONAL SENA
    Discount Schedule
    DE2A
    GTIN
    00785901518808
    Package weight(Lbs)
    4.16 oz (117.934 g)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /