USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Generator Panels
Schneider Eletric QO13842UX225 Picture
Discontinued

QO13842UX225

Product Logo
Schneider Eletric QO13842UX225 Picture
Discontinued
QO13842UX225
Product Logo

QO LoadCenter, Auto Unviersal Main, 200A, 1PH-3W, 38SP, NEMA1

Show more characteristics
QO13842UX225  has not been replaced. Please contact your customer care center for more information.
  • Price*
    1,199.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Combination flush/surface cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    225 A
    number of spaces
    38
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    42
    Maximum Number of Tandem Breakers
    4
    Number of Phases
    1 phase
    Wire Size
    AWG 4...250 kcmil aluminium/copper
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    12
    height
    39.37 in (1000 mm)
    width
    14.25 in (362 mm)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00167-DE3A MISC
    Discount Schedule
    DE3A
    GTIN
    00785901538509
    Package weight(Lbs)
    22.00 lb(US) (9.979 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 861.1 KB
    Date 3/2/12
    Files in document
    dwf
    36.1 KB
    dwg
    194.7 KB
    dxf
    571.5 KB
    pdf
    58.8 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate QO Load center single phase (Version 1.0)
    Description
    UL Certificate of compliance to UL 67 and CSA C22.2 No. 29, load centers and enclosed load centers, Type QO, single phase
    Size pdf
    Size 352.6 KB
    Date 8/16/14
    Description
    UL Certificate of compliance to UL 67 and CSA C22.2 No. 29, load centers and enclosed load centers, Type QO, single phase
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO13842UX225_ROHS_DECLARATION
    Description
    QO13842UX225_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    QO13842UX225_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /