USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all QO™ Load Centers
Schneider Eletric QO14252M200RB Picture

QO14252M200RB

Product Logo
Schneider Eletric QO14252M200RB Picture
QO14252M200RB
Product Logo

QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    1,718.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Surface cover
    Complementary
    Load Center Type
    Main breaker
    Line Rated Current
    200 A
    number of spaces
    42
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    52
    Maximum Number of Tandem Breakers
    10
    Number of Phases
    1 phase
    Voltage Rating
    120/240 V AC
    Wire Size
    AWG 4...250 kcmil aluminium/copper
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded galvannealed steel
    Cover Finish
    Baked enamel grey
    box number
    8R
    height
    37.99 in (965 mm)
    width
    14.76 in (375 mm)
    Environment
    Enclosure Rating
    NEMA 3R outdoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00002 - QO 1PH LC,12-42 CKT,NEMA3R
    Discount Schedule
    DE3A
    GTIN
    00785901691167
    Package weight(Lbs)
    18.60 kg (41 lb(US))
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO LOAD CENTERS RAINPROOF NEMA TYPE 3R ENCLOSURE SIDE HINGED OUTDOOR (Version 1.2)
    Files in document
    dxf
    2.3 MB
    dwf
    34.4 KB
    pdf
    92.7 KB
    dwg
    424 KB
    Size zip
    Size 2.8 MB
    Date 1/25/18
    Files in document
    dxf
    2.3 MB
    dwf
    34.4 KB
    pdf
    92.7 KB
    dwg
    424 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Size pdf
    Size 297.2 KB
    Date 7/6/11
    Size pdf
    Size 1.2 MB
    Date 3/31/06
    Size pdf
    Size 690.8 KB
    Date 2/1/06
    Size pdf
    Size 321.5 KB
    Date 3/29/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Certificate QO Load center single phase (Version 1.0)
    Description
    UL Certificate of compliance to UL 67 and CSA C22.2 No. 29, load centers and enclosed load centers, Type QO, single phase
    Size pdf
    Size 352.6 KB
    Date 8/16/14
    Description
    UL Certificate of compliance to UL 67 and CSA C22.2 No. 29, load centers and enclosed load centers, Type QO, single phase
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ Outdoor Load Centers (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO™ outdoor load centers for Canada.
    Size pdf
    Size 482 KB
    Date 6/29/05
    Description
    This bulletin contains instructions for the installation and operation of QO™ outdoor load centers for Canada.
    QO and Homeline Load Centers – Mounting Instructions (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    Size pdf
    Size 365.3 KB
    Date 6/23/05
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 417.4 KB
    Date 6/17/06
    Size pdf
    Size 35.6 KB
    Date 7/25/05
    Size pdf
    Size 47 KB
    Date 7/25/05
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    QO LoadCenter, Main Breaker, 200A, 1PH-3W, 42SP, NEMA 3R
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /