Schneider Electric USA Website

Welcome to our website.

Select your location

View all QO™ Load Centers
Schneider Eletric QO154L225PG Picture

QO154L225PG

Product Logo
Schneider Eletric QO154L225PG Picture
QO154L225PG
Product Logo

QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • 1,177.00 USD
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    cover type
    Order separately
    Complementary
    Load Center Type
    Main lugs
    Line Rated Current
    225 A
    number of spaces
    54
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    54
    Maximum Number of Tandem Breakers
    0
    Number of Phases
    1 phase
    Wire Size
    AWG 6...300 kcmil aluminium/copper
    Grounding Bar
    Grounding bar included (not installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    12
    height
    39.37 in (1000 mm)
    width
    14.25 in (362 mm)
    tightening torque
    28.25 N.m (250 lbf.in) AWG 4...300 kcmil)
    Environment
    Enclosure Rating
    NEMA 1 indoor
    ambient air temperature for operation
    23 °F (-5 °C)
    104 °F (40 °C)
    product certifications
    UL listed
    Ordering and shipping details
    Category
    10003 - QO PON 1PH LC,12-60 CKT, ML N1
    Discount Schedule
    DE3A
    GTIN
    00785901316961
    Package weight(Lbs)
    9.98 kg (22 lb(US))
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Spanish1
    Catalog
    Format
    Size
    Date
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Size pdf
    Size 3.4 MB
    Date 9/13/19
    Description
    Digest 178 catalog section 1 - This section of Digest 178 provides selection information for QO™ and Homeline™ Miniature Circuit Breakers (MCBs), QO and Homeline load centers, CSEDs, Surge Protective Devices (SPDs), and Servicepak™ power outlets. Replaces Digest 177 section 1; 0100CT1501_SEC-01
    Square D QO and Homeline Load Centers Catalog (Version 1.0)
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    Size pdf
    Size 3.4 MB
    Date 3/14/07
    Description
    This catalog provides selection information for QO™ Circuit Breakers and Load Centers, QO™, QOM2 and Q-Frame Enclosed Circuit Breakers, and Homeline™ Circuit Breakers and Load Centers.
    CAD
    Format
    Size
    Date
    Add to My Documents
    QO PLUG-ON NEUTRAL LOAD CENTERS GENERAL PURPOSE NEMA TYPE 1 ENCLOSURE INDOOR (Version 1.3)
    Files in document
    dwf
    37.2 KB
    dwg
    197.4 KB
    dxf
    905.9 KB
    pdf
    112.4 KB
    Description
    2D drawing for QO154M200P and QO154L225PG
    Size zip
    Size 1.2 MB
    Date 6/20/19
    Files in document
    dwf
    37.2 KB
    dwg
    197.4 KB
    dxf
    905.9 KB
    pdf
    112.4 KB
    Description
    2D drawing for QO154M200P and QO154L225PG
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1,002.7 KB
    Date 7/10/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Certificate Homeline and QO Value Pack (Version 1.0)
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    Size pdf
    Size 351 KB
    Date 5/12/14
    Description
    UL Certificate of compliance for Value Pack catalog numbers
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    QO™ and Homeline™ Load Center–Installation (Version 1)
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    Size pdf
    Size 1.7 MB
    Date 2/1/14
    Description
    This bulletin contains instructions for the installation and operation of QO and Homeline load centers. It also includes installation instructions for standard and tandem branch circuit breakers. See separate instructionbulletins included with advanced function circuit breakers and accessories, when installed.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    QO154L225PG : QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON
    Description
    QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO154L225PG : QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON
    Description
    QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON
    Handout
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 264.3 KB
    Date 12/6/12
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    QO154L225PG : QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON
    Description
    QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON
    Size pdf
    Size 195.3 KB
    Date 1/28/20
    Description
    QO LoadCenter, Main Lugs, 225A, 1PH-3W, 54SP, NEMA 3R, Incl. Gnd.Bar, PON
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /