USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all NQ Panelboards
Schneider Eletric QO1PJ15 Picture

QO1PJ15

Product Logo
Schneider Eletric QO1PJ15 Picture
QO1PJ15
Product Logo

NQ Panelboard Acc. Jaw Kit qty 15

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    650.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Jaw kit
    accessory / separate part category
    Connection accessory
    quantity per set
    15 pieces
    Complementary
    Device Application
    QO circuit breaker
    number of poles
    1
    tightening torque
    20.36…30.09 lbf.in (2.3…3.4 N.m)
    Ordering and shipping details
    Category
    00014 - NON-NEG RTA PNLBD PARTS
    Discount Schedule
    PE1A
    Package weight(Lbs)
    0.08 kg (0.18 lb(US))
    Returnability
    No
    Offer Sustainability
    EU RoHS Directive
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French2
    • Spanish2
    Instruction Sheet
    Format
    Size
    Date
    Add to My Documents
    Jaw Accessory Kit Installation for QOB Circuit Breaker (Version 02)
    Description
    This bulletin contains installation instructions for the QO1PJ15 Jaw Accessory Kit.
    Size pdf
    Size 697 KB
    Date 7/1/15
    Description
    This bulletin contains installation instructions for the QO1PJ15 Jaw Accessory Kit.
    QOB Circuit Breaker Installation (Version 1)
    Description
    This bulletin contains instructions on installing a QOB circuit breaker with a jaw accessory kit QO1PJ15 onto an NQ panelboard.
    Size pdf
    Size 554.4 KB
    Date 11/19/13
    Description
    This bulletin contains instructions on installing a QOB circuit breaker with a jaw accessory kit QO1PJ15 onto an NQ panelboard.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    QO1PJ15_ROHS_DECLARATION
    Description
    QO1PJ15_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    QO1PJ15_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /